5302S

FULL EXTENSION SLIDE5302S

11 / 11 total results

Filter items
  • FULL EXTENSION SLIDE
  • Heavy Duty
  • 5302S

Full extension (3 members).
The drawer can be held in fully closed position.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
5302S-300 190-112-730
5302S-350 190-112-731
5302S-400 190-112-732
5302S-450 190-112-733
5302S-500 190-112-734
5302S-550 190-112-735
5302S-600 190-112-736
5302S-650 190-112-737
5302S-700 190-112-738
5302S-750 190-112-739
5302S-800 190-112-740
Image Item Name Purchase Item Code Quotation RoHS Slide Length Travel Length A E F Load Capacity kgf (Per Pair) B Load Capacity N (Per Pair) Height H Width W Main Material Drawer Slide Type Detachable Keep Open Keep Closed Slide Type C G D H EAN Box Weight (g)

5302S-300

190-112-730

300

334

128

112

192

116

256

1137

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

-

-

-

-

4510932026291

20

860

5302S-350

190-112-731

350

384

160

144

240

111

320

1088

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

-

-

-

-

4510932026307

20

1000

5302S-400

190-112-732

400

433

160

144

224

99

256

970

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

352

304

-

-

4510932026314

16

1140

5302S-450

190-112-733

450

482

128

80

272

96

288

941

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

416

352

-

-

4510932026321

16

1280

5302S-500

190-112-734

500

532

128

112

272

92

288

902

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

448

384

-

-

4510932026338

10

1430

5302S-550

190-112-735

550

580

192

112

288

86

320

843

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

512

448

-

-

4510932026345

10

1570

5302S-600

190-112-736

600

630

208

112

336

81

336

794

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

544

496

-

-

4510932026352

10

1710

5302S-650

190-112-737

650

677

128

112

272

76

288

745

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

480

416

608

544

4510932026369

10

1850

5302S-700

190-112-738

700

728

128

144

304

71

336

696

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

544

448

672

592

4510932026376

8

2000

5302S-750

190-112-739

750

777

192

176

336

68

370

666

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

530

496

722

648

4510932026383

8

2140

5302S-800

190-112-740

800

826

224

192

384

64

388

627

53

19

Stainless Steel (SUS304)

Drawer Slide

None

None

Hold

Full Extension

548

576

772

688

4510932026390

8

2280

Slide to See More


CAD download

Body

Item Name
5302S-300
5302S-350
5302S-400
5302S-450
5302S-500
5302S-550
5302S-600
5302S-650
5302S-700
5302S-750
5302S-800
Item Name 2D 3D Others RoHS Item Code
5302S-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-730

5302S-350 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-731

5302S-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-732

5302S-450 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-733

5302S-500 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-734

5302S-550 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-735

5302S-600 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-736

5302S-650 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-737

5302S-700 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-738

5302S-750 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-739

5302S-800 DXF DWG SAT IGES X_T STEP 3DPDF

190-112-740

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FULL EXTENSION SLIDE 5302S Heavy Duty

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Front Travel Length
  • -
Back Travel Length
  • -
Height H
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More