5830

CABINET LOCK5830

4 / 4 total results

Filter items
  • CABINET LOCK
  • 5830

Interchangeable cylinder lock with Master Key system.
Easy to replace cylinder by using Change Key 5830-K1.
Reversible key can be removed when locked and unlocked (180° rotation).
Max. 3,120 key changes available. (Max. 780 key changes/Master Key)
Longer dead bolt stroke.
Gold finish for cylinder ring and cylinder case can be made to order.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
5830-24MK-B 150-001-006
eShop
5830-24MK-D 150-001-382
eShop
5830-30MK-B 150-001-007
eShop
5830-30MK-D 150-001-381
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter Key Changes Main Material Key Shape Door Thickness L Key Removeable Key Turn Angle Application Type Mounting Surface Masterkey Function Locked Position Colour Interchangeable Cylinder Grade Old Item Code EAN Box Carton Weight (g)

5830-24MK-B

eShop

150-001-006

Key Different

22

3001 to 30000

Zinc Alloy (ZDC)

Double-sided

24

Both Locked and Unlocked

180°

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Standard Use

Key Removeable

Silver

Yes

Good

-

4510932018579

12

60

155

5830-24MK-D

eShop

150-001-382

Key Alike

22

3001 to 30000

Zinc Alloy (ZDC)

Double-sided

24

Both Locked and Unlocked

180°

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Standard Use

Key Removeable

Silver

Yes

Good

150-060-060

-

12

60

155

5830-30MK-B

eShop

150-001-007

Key Different

22

3001 to 30000

Zinc Alloy (ZDC)

Double-sided

30

Both Locked and Unlocked

180°

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Standard Use

Key Removeable

Silver

Yes

Good

-

4510932018593

12

60

202

5830-30MK-D

eShop

150-001-381

Key Alike

22

3001 to 30000

Zinc Alloy (ZDC)

Double-sided

30

Both Locked and Unlocked

180°

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Standard Use

Key Removeable

Silver

Yes

Good

150-060-025

-

12

60

202

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
5830-MK1 150-001-009
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

5830-MK1

eShop

150-001-009

4510932018616

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
5830-K1 150-001-008
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

5830-K1

eShop

150-001-008

4510932018623

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
5830-SP 150-060-569
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Colour Thickness Material EAN Box Carton

5830-SP

eShop

150-060-569

Cylinder Lock Related Product

White

2

ABS

4510932018630

200

2000

Slide to See More


CAD download

Body

Item Name
5830-24MK-B
5830-24MK-D
5830-30MK-B
5830-30MK-D
Item Name 2D 3D Others RoHS Item Code
5830-24MK-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-006

5830-24MK-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-382

5830-30MK-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-007

5830-30MK-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-381

Slide to See More

Sold Separately

Item Name
5830-MK1
Item Name 2D 3D Others RoHS Item Code
5830-MK1 DXF DWG SAT IGES X_T STEP 3DPDF

150-001-009

Slide to See More

Sold Separately

Item Name
5830-K1
Item Name 2D 3D RoHS Item Code
5830-K1 DXF DWG SAT IGES X_T STEP

150-001-008

Slide to See More

Sold Separately

Item Name
5830-SP
Item Name 2D 3D Others RoHS Item Code
5830-SP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-569

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Manuals

Instruction Manual 0731-1_5830n1.pdf

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Main Material
Key Type
Key Changes
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More