6300-D

GLASS DOOR LOCK6300-D

1 / 1 total results

Filter items

glass showcase, glass display, glass cabinet

  • GLASS DOOR LOCK
  • 6300-D

glass showcase, glass display, glass cabinet

For metal-framed glass doors or sheet metal double sliding doors.
Easy installation. Just 10mm bore required on the door.
When locking, insert cylinder along with key into the bore. Turn the key to lock and remove the key.
Remove cylinder along with key to unlock.
96 key changes available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
6300-D 150-001-145
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter Suitable Metal Frame Thickness Suitable Door Thickness Key Changes Main Material Min Door Thickness Max Door Thickness Application Mounting Surface Key Shape Locked Position Colour Masterkey Function Grade Showcase Product Type Type Showcase Door Spec EAN Box Carton Weight (g)

6300-D

eShop

150-001-145

Key Alike

9.8

19

1.2

51 to 500

Zinc Alloy (ZDC)

1.2

1.2

Sliding Doors

Metal Framed Glass

Double-sided

Key Removeable

Chrome

None

Standard

Lock

Lock for Glass Door

Sliding Doors

4510932019552

24

240

50

Slide to See More


CAD download

Body

Item Name
6300-D
Item Name 2D 3D Others RoHS Item Code
6300-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-145

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Key Changes
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More