6830-30MK

CABINET LOCK6830-30MK

2 / 2 total results

Filter items

Interchangeable cylinder lock series with Master Key system.
Easy to replace the cylinder by using the Change Key MD-K1.
Reversible key can be removed when locked and unlocked. (180° rotation).
7,800 key changes available. (Max. 750 key changes/Master Key)
Keys can be shared with interchangeable cylinder lock series. Besides, the Master Key (sold separately) can also be used for unified management.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
6830-30MKGA 150-060-196
eShop
6830-30MKDN 150-060-193
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Different/Key Alike Finish Cylinder Diameter Key Changes Main Material Key Shape Suitable Door Thickness Key Removeable Key Turn Angle Application Type Mounting Surface Total Lock Series Masterkey Function Locked Position Colour Interchangeable Cylinder Grade EAN Box Carton Weight (g)

6830-30MKGA

eShop

150-060-196

Key Different
Key Alike

Gold+Paint/Clear

22

3001 to 30000

Stainless Steel (SUS304)

Dimple Key

30

Both Locked and Unlocked

180°

Drawers
Single Side Flaps

Surface Mount Lock

Wood

LAMP Brand Interchangeable Cylinder

Standard Use

Key Removeable

Gold

Yes

Good

4510932063913

12

60

180

6830-30MKDN

eShop

150-060-193

Key Different
Key Alike

Satin Nickel

22

3001 to 30000

Stainless Steel (SUS304)

Dimple Key

30

Both Locked and Unlocked

180°

Drawers
Single Side Flaps

Surface Mount Lock

Wood

LAMP Brand Interchangeable Cylinder

Standard Use

Key Removeable

Silver

Yes

Good

4510932063906

12

60

180

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
MD-N1-B 150-001-003
eShop
MD-N1-D 150-001-126
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Key Changes Key Shape Type Total Lock Series Masterkey Function Locked Position Interchangeable Cylinder Key Type Material EAN Box

MD-N1-B

eShop

150-001-003

Barrel Polished/Yellow Zinc Chromate

3001 to 30000

Dimple Key

Cylinder Key Related Product

LAMP Brand Interchangeable Cylinder

Standard Use

Key Removeable

Yes

Key Different

Stainless Steel (SUS304)/Zinc Alloy (ZDC)

4510932062343

12

MD-N1-D

eShop

150-001-126

Barrel Polished/Yellow Zinc Chromate

3001 to 30000

Dimple Key

Cylinder Key Related Product

LAMP Brand Interchangeable Cylinder

Standard Use

Key Removeable

Yes

Key Alike

Stainless Steel (SUS304)/Zinc Alloy (ZDC)

4510932062770

12

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
MD-MK1 150-001-002
eShop
MD-K1 150-001-001
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Changes Key Shape Type Total Lock Series Masterkey Function Interchangeable Cylinder Material Spec Finish/Colour EAN

MD-MK1

eShop

150-001-002

501 to 3000

Dimple Key

Cylinder Key Related Product

LAMP Brand Interchangeable Cylinder

Standard Use

Yes

Brass/ABS

Masterkey

Nickel/Black

4510932062336

MD-K1

eShop

150-001-001

-

-

Cylinder Key Related Product

LAMP Brand Interchangeable Cylinder

-

-

Brass/ABS

Change Key

Nickel/Black

4510932062329

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
6810-SP 150-060-206
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Colour Material Thickness EAN Box Carton Weight (g)

6810-SP

eShop

150-060-206

Cylinder Lock Related Product

White

ABS

2

4510932063920

150

1500

4.5

Slide to See More


CAD download

Body

Item Name
6830-30MKGA
6830-30MKDN
Item Name 2D 3D Others RoHS Item Code
6830-30MKGA DXF DWG SAT IGES X_T STEP 3DPDF

150-060-196

6830-30MKDN DXF DWG SAT IGES X_T STEP 3DPDF

150-060-193

Slide to See More

Sold Separately

Item Name
MD-N1-B
MD-N1-D
Item Name 2D 3D Others RoHS Item Code
MD-N1-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-003

MD-N1-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-126

Slide to See More

Sold Separately

Item Name
MD-MK1
MD-K1
Item Name 2D 3D Others RoHS Item Code
MD-MK1 DXF DWG SAT IGES X_T STEP 3DPDF

150-001-002

MD-K1 DXF DWG SAT IGES X_T STEP 3DPDF

150-001-001

Slide to See More

Sold Separately

Item Name
6810-SP
Item Name 2D 3D Others RoHS Item Code
6810-SP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-206

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Main Material
Key Changes
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More