6830-30MK_3
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
MD-N1-B 150-001-003
eShop
MD-N1-D 150-001-126
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Locked Position Material Finish Type Total Lock Series Key Shape Masterkey Function Interchangeable Cylinder Key Changes EAN Box

MD-N1-B

eShop

150-001-003

Key Different

Key Removeable

Stainless Steel (SUS304)/Zinc Alloy (ZDC)

Barrel Polished/Yellow Zinc Chromate

Cylinder Key Related Product

LAMP Brand Interchangeable Cylinder

Dimple Key

Standard Use

Yes

3001 to 30000

4510932062343

12

MD-N1-D

eShop

150-001-126

Key Alike

Key Removeable

Stainless Steel (SUS304)/Zinc Alloy (ZDC)

Barrel Polished/Yellow Zinc Chromate

Cylinder Key Related Product

LAMP Brand Interchangeable Cylinder

Dimple Key

Standard Use

Yes

3001 to 30000

4510932062770

12

Slide to See More


CAD download

Sold Separately

Item Name
MD-N1-B
MD-N1-D
Item Name 2D 3D Others RoHS Item Code
MD-N1-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-003

MD-N1-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-126

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More