- 7810W
MILLION LOCK CABINET LOCK7810W
12 / 12 total results
- MILLION LOCK CABINET LOCK
- For Double Swing Door / Drawer Interlocking Type
- 7810W
- Million Lock Series


- With 2 dead bolts, suitable for double swing doors and drawers, etc.
Can lock upper and lower drawers by using one lock.
Reversible key. Turn the key 360° to lock or unlock.
Body and dead bolt are made of stainless steel (SUS304) with excellent rust resistance.
1 million key changes available. Master Key system available at surcharge. (Max. 2,520 key changes/Master Key.)
Polished and clear finish for cylinder and ring also available by made to order.
Keys can be shared with other Million Lock Series.
Related Information
Spec Table
Body
Sold Separately
CAD download
Body
Item Name |
---|
7810W-24 NI-B |
7810W-24NI-D |
7810W-24 CR-B |
7810W-24CR-D |
7810W-30 NI-B |
7810W-30NI-D |
7810W-30 CR-B |
7810W-30CR-D |
7810W-36 NI-B |
7810W-36NI-D |
7810W-36 CR-B |
7810W-36CR-D |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
7810W-24 NI-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-034-439 |
7810W-24NI-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-259 |
7810W-24 CR-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-034-441 |
7810W-24CR-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-260 |
7810W-30 NI-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-034-443 |
7810W-30NI-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-261 |
7810W-30 CR-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-034-445 |
7810W-30CR-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-262 |
7810W-36 NI-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-034-447 |
7810W-36NI-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-263 |
7810W-36 CR-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-034-449 |
7810W-36CR-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-264 |
Sold Separately
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Suitable Door Thickness
-
- -
-
Main Material
-
-
Key Type
-
-
Key Changes
-
-
RoHS 2
-
-
CAD
-
