AD-GD

MULTI-PURPOSE LID (W/DAMPER)AD-GD

3 / 3 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

  • MULTI-PURPOSE LID (W/DAMPER)
  • With Lid
  • AD-GD

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in, countertop

With damper to keep lid from slamming shut.
Corrosion resistant.
Small type AD-GD011-HL is newly launched.
Wide opening.
Balance weight restores lid to horizontal position.
AD-GD011-HL is not for plastic bottles, suitable for separation.

Videos

Portfolio

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AD-GD011-HL 210-029-219
AD-GD015-HL 210-022-107
AD-GD020-HL 210-041-472
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish A B C D E Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AD-GD011-HL

210-029-219

AD-DH011-HL

Stainless Steel (SUS304)

Satin

136

106

107

85

62

Yes

Yes

Ceiling

106

Multi-purpose Lid

Round

4510932162296

1

10

460

AD-GD015-HL

210-022-107

AD-DH017-HL

Stainless Steel (SUS304)

Satin

170

146

147

75

90

Yes

Yes

Ceiling

146

Multi-purpose Lid

Round

4510932037143

1

10

1000

AD-GD020-HL

210-041-472

-

Stainless Steel (SUS304)

Satin

220

196

197

-

-

Yes

Yes

Ceiling

196

Multi-purpose Lid

Round

4510932180283

1

6

1060

Slide to See More


CAD download

Body

Item Name
AD-GD011-HL
AD-GD015-HL
AD-GD020-HL
Item Name 2D 3D Others RoHS Item Code
AD-GD011-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-029-219

AD-GD015-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-022-107

AD-GD020-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-041-472

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/05/26)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/05/26)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Soft closing lids made of stainless steel

×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More