ALUMINIUM FRAME SLIDING DOOR SYSTEMAF-25H
3 / 3 total results
- Strong upper rail and Sugatsune self-developed roller realise smooth opening and closing of 70kg doors.
Suitable for making large doors which is only possible with AF-25.
Obliquely cut vertical and horizontal frames and intermediate supports avoid dust accumulation.
User may freely select the material of panels used inside the aluminium frame, for example, from tempered glass, laminated glass and resin plates.
Handles (optional) are available. For installation to aluminium frame, refer to the installation Instruction supplied with the product.
Portfolio
Images
Spec Table
Parts Set
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
AF-25H-SET | 250-037-857 | eShop |
||
AF-25H-C-SET | 250-037-858 | eShop |
Body
Sold Separately
Sold Separately
Optional Parts
Selling Individually
Optional Parts
CAD download
Parts Set
Item Name |
---|
AF-25H-SET |
AF-25H-C-SET |
Body
Item Name |
---|
AF-25C-WR |
Sold Separately
Item Name |
---|
FD70-2000SIL |
FD70-3600SIL |
FD70-W2000SIL |
FD70-W3600SIL |
FD70C-2000SIL |
FD70C-3600SIL |
FD70C-CP2000SIL |
FD70C-CP3600SIL |
Item Name | 2D | 3D | Others | RoHS | Sales Info | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|---|
FD70-2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-121-117 |
|
FD70-3600SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-121-118 |
|
FD70-W2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-121-119 |
|
FD70-W3600SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-121-120 |
|
FD70C-2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-121-144 |
|
FD70C-3600SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
Discontinued |
250-121-145 |
|
FD70C-CP2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-121-146 |
|
FD70C-CP3600SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
Discontinued |
250-121-147 |
Sold Separately
Item Name |
---|
AF-25-W01-2.5M |
AF-25-W01-3M |
AF-25-W02 |
AF-25-P01-25 |
AF-25-P01-30 |
AF-25-P02 |
AF-25-P15 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
AF-25-W01-2.5M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-940-965 |
|
AF-25-W01-3M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-121-116 |
|
AF-25-W02 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-120-070 |
|
AF-25-P01-25 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-940-959 |
|
AF-25-P01-30 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-942-846 |
|
AF-25-P02 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-940-960 |
|
AF-25-P15 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-181-197 |
Optional Parts
Item Name |
---|
AF-25-FB |
RR-12L |
FD70C-OS-2000SIL |
FD70C-OS-3600SIL |
AF-25-P03 |
AF-25-P16 |
AF-25-W03 |
MN799Z160E101 |
1050-3M |
1050-4M |
Item Name | 2D | 3D | Others | RoHS | Sales Info | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|---|
AF-25-FB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-188-718 |
|
RR-12L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-121-121 |
|
FD70C-OS-2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
Discontinued |
250-121-148 |
|
FD70C-OS-3600SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
Discontinued |
250-121-149 |
|
AF-25-P03 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-940-961 |
|
AF-25-P16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-181-196 |
|
AF-25-W03 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-940-967 |
|
MN799Z160E101 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
100-010-386 |
|
1050-3M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-125-178 |
|
1050-4M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
- |
250-125-179 |
Selling Individually
Item Name |
---|
FD70-ST |
RR-12 |
FD70C-ST |
FD80-WRM |
AF-25-HS |
AF-25-P04 |
FD80-AFB |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD70-ST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-121-107 |
|
RR-12 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-120-033 |
|
FD70C-ST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-014-218 |
|
FD80-WRM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-242 |
|
AF-25-HS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-181-199 |
|
AF-25-P04 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-120-056 |
|
FD80-AFB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-243 |
Optional Parts
Item Name |
---|
RR-12L |
1050-48 |
1050-60 |
1050-72 |
1050-96 |
AF-25-P03 |
AF-25-P16 |
AF-25-W03 |
MN799Z160E101 |
1050-3M |
1050-4M |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
RR-12L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-121-121 |
|
1050-48 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-125-182 |
|
1050-60 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-125-183 |
|
1050-72 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-125-184 |
|
1050-96 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-125-185 |
|
AF-25-P03 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-940-961 |
|
AF-25-P16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-181-196 |
|
AF-25-W03 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-940-967 |
|
MN799Z160E101 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
100-010-386 |
|
1050-3M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-125-178 |
|
1050-4M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-125-179 |
Catalogue
Manuals
Installation Manual (English) | 0223_8_af25h_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.