AF-25H_3
Filter items
Stock Limited

Spec Table

Optional Parts

Image Item Name Item Code Purchase Quotation
AF-25-FB 250-188-718
eShop
RR-12L 250-121-121
eShop
FD70C-OS-2000SIL 250-121-148
eShop
FD70C-OS-3600SIL 250-121-149
eShop
AF-25-P03 250-940-961
eShop
AF-25-P16 250-181-196
eShop
AF-25-W03 250-940-967
eShop
MN799Z160E101 100-010-386
1050-3M 250-125-178
eShop
1050-4M 250-125-179
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Part Name Material Finish Material (Cover Panel) Finish (Cover Panel) Colour (Cover Panel) Material(Installation Bracket) Finish(Installation Bracket) Material(End Cap) Colour(End Cap) EAN

AF-25-FB

eShop

250-188-718

-

Cover Panel (4000mm)

Aluminium Alloy

Anodised Silver

-

-

-

-

-

-

-

4510932128186

RR-12L

eShop

250-121-121

-

Interlocking Bottom Guide

Stainless Steel(SUS304)/POM

Satin Chrome/Natural White

-

-

-

-

-

-

-

4510932122078

FD70C-OS-2000SIL

eShop

250-121-148

Discontinued

Sideboard Installation Bracket Set 2000mm

-

-

Aluminium Alloy

Anodised

Silver

Steel

Coloured Chromate (trivalent)

ABS

Black

4510932122245

FD70C-OS-3600SIL

eShop

250-121-149

Discontinued

Sideboard Installation Bracket Set 3600mm

-

-

Aluminium Alloy

Anodised

Silver

Steel

Coloured Chromate (trivalent)

ABS

Black

4510932122252

AF-25-P03

eShop

250-940-961

-

-

Packing (2500mm)5mmFor Glass

Elastomer (TPE)

Light Grey

-

-

-

-

-

-

-

4510932128285

AF-25-P16

eShop

250-181-196

-

-

Packing (2500mm)6mmFor Glass

Elastomer (TPE)

Light Grey

-

-

-

-

-

-

-

4510932127233

AF-25-W03

eShop

250-940-967

-

-

Cross Frame (2000mm)

Aluminium Alloy

Silver Anodized

-

-

-

-

-

-

-

4510932128308

MN799Z160E101

100-010-386

-

-

Handle

Zinc Alloy (ZDC)

Satin Chrome

-

-

-

-

-

-

-

4510932040433

1050-3M

eShop

250-125-178

-

Guide Track

Aluminium Alloy

Silver

-

-

-

-

-

-

-

4510932125574

1050-4M

eShop

250-125-179

-

Guide Track

Aluminium Alloy

Silver

-

-

-

-

-

-

-

4510932125581

Slide to See More


CAD download

Optional Parts

Item Name
AF-25-FB
RR-12L
FD70C-OS-2000SIL
FD70C-OS-3600SIL
AF-25-P03
AF-25-P16
AF-25-W03
MN799Z160E101
1050-3M
1050-4M
Item Name 2D 3D Others RoHS Sales Info Item Code
AF-25-FB DXF DWG SAT IGES X_T STEP 3DPDF

-

250-188-718

RR-12L DXF DWG SAT IGES X_T STEP 3DPDF

-

250-121-121

FD70C-OS-2000SIL DXF DWG SAT IGES X_T STEP 3DPDF

Discontinued

250-121-148

FD70C-OS-3600SIL DXF DWG SAT IGES X_T STEP 3DPDF

Discontinued

250-121-149

AF-25-P03 DXF DWG SAT IGES X_T STEP 3DPDF

-

250-940-961

AF-25-P16 DXF DWG SAT IGES X_T STEP 3DPDF

-

250-181-196

AF-25-W03 DXF DWG SAT IGES X_T STEP 3DPDF

-

250-940-967

MN799Z160E101 DXF DWG SAT IGES X_T STEP 3DPDF

-

100-010-386

1050-3M DXF DWG SAT IGES X_T STEP 3DPDF

-

250-125-178

1050-4M DXF DWG SAT IGES X_T STEP 3DPDF

-

250-125-179

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Door Height (mm)
  • -
Door Width (mm)
  • -
Door Thickness (mm)
  • -
Load Capacity kg (Per Door)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More