AF-25H_5
Filter items
Stock Limited

Spec Table

Optional Parts

Image Item Name Item Code Purchase Quotation
RR-12L 250-121-121
eShop
1050-48 250-125-182
eShop
1050-60 250-125-183
eShop
1050-72 250-125-184
eShop
1050-96 250-125-185
eShop
AF-25-P03 250-940-961
eShop
AF-25-P16 250-181-196
eShop
AF-25-W03 250-940-967
eShop
MN799Z160E101 100-010-386
1050-3M 250-125-178
eShop
1050-4M 250-125-179
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Part Name Material Finish EAN

RR-12L

eShop

250-121-121

Interlocking Bottom Guide

Stainless Steel(SUS304)/POM

Satin Chrome/Natural White

4510932122078

1050-48

eShop

250-125-182

Guide Rail (1220mm)

Aluminium Alloy

Silver

4510932125598

1050-60

eShop

250-125-183

Guide Rail (1520mm)

Aluminium Alloy

Silver

4510932125604

1050-72

eShop

250-125-184

Guide Rail (1820mm)

Aluminium Alloy

Silver

4510932125611

1050-96

eShop

250-125-185

Guide Rail (2440mm)

Aluminium Alloy

Silver

4510932125628

AF-25-P03

eShop

250-940-961

-

Packing (2500mm)5mmFor Glass

Elastomer (TPE)

Light Grey

4510932128285

AF-25-P16

eShop

250-181-196

-

Packing (2500mm)6mmFor Glass

Elastomer (TPE)

Light Grey

4510932127233

AF-25-W03

eShop

250-940-967

-

Cross Frame (2000mm)

Aluminium Alloy

Silver Anodized

4510932128308

MN799Z160E101

100-010-386

-

Handle

Zinc Alloy (ZDC)

Satin Chrome

4510932040433

1050-3M

eShop

250-125-178

Guide Track

Aluminium Alloy

Silver

4510932125574

1050-4M

eShop

250-125-179

Guide Track

Aluminium Alloy

Silver

4510932125581

Slide to See More


CAD download

Optional Parts

Item Name
RR-12L
1050-48
1050-60
1050-72
1050-96
AF-25-P03
AF-25-P16
AF-25-W03
MN799Z160E101
1050-3M
1050-4M
Item Name 2D 3D Others RoHS Item Code
RR-12L DXF DWG SAT IGES X_T STEP 3DPDF

250-121-121

1050-48 DXF DWG SAT IGES X_T STEP 3DPDF

250-125-182

1050-60 DXF DWG SAT IGES X_T STEP 3DPDF

250-125-183

1050-72 DXF DWG SAT IGES X_T STEP 3DPDF

250-125-184

1050-96 DXF DWG SAT IGES X_T STEP 3DPDF

250-125-185

AF-25-P03 DXF DWG SAT IGES X_T STEP 3DPDF

250-940-961

AF-25-P16 DXF DWG SAT IGES X_T STEP 3DPDF

250-181-196

AF-25-W03 DXF DWG SAT IGES X_T STEP 3DPDF

250-940-967

MN799Z160E101 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-386

1050-3M DXF DWG SAT IGES X_T STEP 3DPDF

250-125-178

1050-4M DXF DWG SAT IGES X_T STEP 3DPDF

250-125-179

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Door Height (mm)
  • -
Door Width (mm)
  • -
Door Thickness (mm)
  • -
Load Capacity kg (Per Door)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More