AN-SH026-HL

MULTI-PURPOSE GROMMETAN-SH026-HL

1 / 1 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE GROMMET
  • Slim Type
  • AN-SH026-HL

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

Corrosion resistant.
Ideal for magazine/news paper waste box.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AN-SH026 210-028-437
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AN-SH026

210-028-437

AN-SH026

Stainless Steel (SUS304)

Satin

None

None

Ceiling
Side Mount
Slope

259

Multi-purpose Lid

Square

4510932161374

1

10

290

Slide to See More


CAD download

Body

Item Name
AN-SH026
Item Name 2D 3D Others RoHS Item Code
AN-SH026 DXF DWG SAT IGES X_T STEP 3DPDF

210-028-437

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More