BELT PARTITIONAP-BR06
2 / 2 total results
Filter items
- Can be recessed inside of the wall.
Types with belt length 3.5m and 5m available.
Door with lock to prevent mischief.
Use hook catch (sold separately) to fix the pulled out belt.
Surface mount type and mortise mount type available for optional hook catches. Like the partition, the mortise mount type has a lock on the door.
Silk printing on belt available by made to order.
In Use
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
AP-BR063(SH) | 290-885-007 | eShop |
![]() |
![]() |
AP-BR065(SH) | 290-885-008 | eShop |
![]() |
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
AP-BR060(SH) | 290-885-009 | eShop |
![]() |
![]() |
AP-BR061(SH) | 290-885-010 | eShop |
![]() |
CAD download
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
