AP-DH

SHELF STANDARDAP-DH

4 / 4 total results

Filter items
  • SHELF STANDARD
  • Mortise Mount
  • AP-DH
Aluminium shelf standard makes it easy to cut to proper length even while attached to wood or while bundled up.
Push in type does not require screws for installation
New design holds objects firmly and prevents shelf support from being dislodged by unintentional force or contact.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AP-DH1820 120-030-088
eShop
AP-DH1820BL 120-036-269
eShop
APDH1820BZ 120-045-701
eShop
AP-DH2600 120-030-089
eShop
Image Item Name Purchase Item Code Quotation RoHS Application Type A B C Material Finish Load Capacity Required Shelf Standards Profile Thickness Shelf Standard Length Colour Series Type Load Capacity kgf Load Capacity N EAN Carton

AP-DH1820

eShop

120-030-088

Recessed Mount

1820

1780

17

Aluminium Alloy

Anodized Silver

31 to 45kg

4

Under 1mm (Recessed)

456 to 1820mm

Silver

AP

Shelf Standard

45

441

4510932015301

100

AP-DH1820BL

eShop

120-036-269

Recessed Mount

1820

1780

17

Aluminium Alloy

Black

31 to 45kg

4

Under 1mm (Recessed)

456 to 1820mm

Black

AP

Shelf Standard

45

441

4510932174671

100

APDH1820BZ

eShop

120-045-701

Recessed Mount

1820

1780

17

Aluminium Alloy

Anodized Bronze

31 to 45kg

4

Under 1mm (Recessed)

456 to 1820mm

Bronze

AP

Shelf Standard

45

441

4510932189033

100

AP-DH2600

eShop

120-030-089

Recessed Mount

2600

2500

47

Aluminium Alloy

Anodized Silver

31 to 45kg

4

Under 1mm (Recessed)

Over 2501mm

Silver

AP

Shelf Standard

45

441

4510932015318

60

Slide to See More


CAD download

Body

Item Name
AP-DH1820
AP-DH1820BL
APDH1820BZ
AP-DH2600
Item Name 2D 3D Others RoHS Item Code
AP-DH1820 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-088

AP-DH1820BL DXF DWG SAT IGES X_T STEP 3DPDF

120-036-269

APDH1820BZ DXF DWG SAT IGES X_T STEP 3DPDF

120-045-701

AP-DH2600 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-089

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More