SHELF STANDARDAP-DM
5 / 5 total results
- Aluminium shelf standard makes it easy to cut to proper length even while attached to wood or while bundled up.
3mm extra thin profile thickness.
Wider screw allows for shallower cut during installation.
New slot shape to prevent shelf support from falling off.
Videos
In Use
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
AP-DM1820 | 120-030-086 | eShop |
![]() |
![]() |
AP-DM1820WT | 120-016-209 | eShop |
![]() |
![]() |
AP-DM1820BL | 120-025-260 | eShop |
![]() |
![]() |
AP-DM1820BZ | 120-045-700 | eShop |
![]() |
![]() |
AP-DM2600 | 120-030-087 | eShop |
![]() |
Sold Separately
CAD download
Body
Item Name |
---|
AP-DM1820 |
AP-DM1820WT |
AP-DM1820BL |
AP-DM1820BZ |
AP-DM2600 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
AP-DM1820 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-030-086 |
AP-DM1820WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-016-209 |
AP-DM1820BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-025-260 |
AP-DM1820BZ | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-045-700 |
AP-DM2600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-030-087 |
Sold Separately
Item Name |
---|
AP-SC3-16 |
AP-SC3-16WT |
AP-SC3-30 |
AP-SC3-30WT |
AP-SC3-16BL |
AP-SC3-30BL |
AP-SC3-16BZ |
AP-SC3-30BZ |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
AP-SC3-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
120-030-336 |
AP-SC3-16WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
120-016-608 |
AP-SC3-30 | DXF | DWG | SAT | IGES | X_T | STEP |
|
120-014-663 |
AP-SC3-30WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
120-016-606 |
AP-SC3-16BL | DXF | DWG | SAT | IGES | X_T | STEP |
|
120-028-981 |
AP-SC3-30BL | DXF | DWG | SAT | IGES | X_T | STEP |
|
120-028-982 |
AP-SC3-16BZ | DXF | DWG | SAT | IGES | X_T | STEP |
|
120-046-010 |
AP-SC3-30BZ | DXF | DWG | SAT | IGES | X_T | STEP |
|
120-046-011 |
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
