- APK-K
VENTILATORAPK-K
21 / 21 total results
- Combination of ventilator/cable grommet and frame can be customised.
Small holes (⌀1.5mm) prevents insects from entering.
When used with frame, ventilator and cable grommet can be removed for cleaning.
Sold in a set or separately (Frame, ventilator and cable grommet).
Spec Table
Body
Body
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
APK-K70P-WT | 210-032-538 | |||
APK-K70P-BL | 210-032-539 | |||
APK-K70P-BR | 210-032-540 |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
APK-KH70P-WT | 210-032-541 | |||
APK-KH70P-BL | 210-032-542 | |||
APK-KH70P-BR | 210-032-543 |
CAD download
Body
Item Name |
---|
APK-KHA152P-WT |
APK-KHA152P-BL |
APK-KHA152P-BR |
APK-KHA226P-WT |
APK-KHA226P-BL |
APK-KHA226P-BR |
APK-KHW226P-WT |
APK-KHW226P-BL |
APK-KHW226P-BR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
APK-KHA152P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-033-477 |
|
APK-KHA152P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-033-478 |
|
APK-KHA152P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-033-479 |
|
APK-KHA226P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-575 |
|
APK-KHA226P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-576 |
|
APK-KHA226P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-577 |
|
APK-KHW226P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-578 |
|
APK-KHW226P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-579 |
|
APK-KHW226P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-580 |
Body
Item Name |
---|
APK-KF152P-WT |
APK-KF152P-BL |
APK-KF152P-BR |
APK-KF226P-WT |
APK-KF226P-BL |
APK-KF226P-BR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
APK-KF152P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-807 |
|
APK-KF152P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-808 |
|
APK-KF152P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-809 |
|
APK-KF226P-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-548 |
|
APK-KF226P-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-549 |
|
APK-KF226P-BR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
210-032-550 |
Body
Item Name |
---|
APK-K70P-WT |
APK-K70P-BL |
APK-K70P-BR |
Body
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Material
-
-
Outer Dimension D
-
- -
-
Outer Dimension L
-
- -
-
Colour
-
-
Max Exhaust Area mm2
-
-
RoHS 2
-
-
CAD
-