AS

STAINLESS STEEL AS NUT

8 / 8 total results

Filter items
  • STAINLESS STEEL AS NUT
  • Post-installation Type

— Used for fixing a part to aluminium frame and makes post-installation
possible.
— With coating to prevent looseness of screw.
— Can fix aluminium frame and hardware securely.
— Improved work efficiency with few installation mistakes.
— Widely applied to various aluminium frames.

In Use

Drawings / Illustrations

  • Show all

  • Show all

    [Applicable Groove Width]

  • Show all

    [Installation]

    1. Temporarily fix the AS nut to the functional hardware with mounting screw.

  • Show all

    2. Insert the AS nut into the groove of the aluminium frame.

  • Show all

    3. Make sure that the AS nut is in the groove, and then tighten the screw.

  • Show all

    4. When tightening the screw, AS nut rotates and is caught on the aluminium frame and fixes the functional hardware securely.

  • [Applicable Groove Width]
  • [Installation]

    1. Temporarily fix the AS nut to the functional hardware with mounting screw.
  • 2. Insert the AS nut into the groove of the aluminium frame.
  • 3. Make sure that the AS nut is in the groove, and then tighten the screw.
  • 4. When tightening the screw, AS nut rotates and is caught on the aluminium frame and fixes the functional hardware securely.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AS-6M3 120-040-676
AS-8M3 120-040-677
AS-10M6 120-040-679
AS-6M4 120-040-684
AS-10M4 120-040-678
AS-8M4 120-040-685
AS-8M5 120-040-686
AS-10M5 120-040-687
Image Item Name Purchase Item Code Quotation RoHS Recommended Tightening Torque N.m Max Recommended Tightening Torque N.m Recommended Tightening Torque kgf.cm Max Recommended Tightening Torque kgf.cm Part Name Spec Material Finish Aluminium Groove Width Application Example d L D A H1 H2 H3 a Product Type EAN Weight (g)

AS-6M3

120-040-676

0.63

1.14

6.4

11.6

AS Nut

For 6mm Groove

Stainless Steel (SUS316)

Barrel Polished

6mm

Other Parts

M3

17.3

5.9

10.1

3

1.5

1.2

-

-

4510932049139

1.9

AS-8M3

120-040-677

0.63

1.14

6.4

11.6

AS Nut

For 8mm Groove

Stainless Steel (SUS316)

Barrel Polished

8mm

Other Parts

M3

20

7.9

13.8

6

3

1.5

-

-

4510932049146

4.3

AS-10M6

120-040-679

5.2

9.2

53

93.8

AS Nut

For 10mm Groove

Stainless Steel (SUS316)

Barrel Polished

10mm

Other Parts

M6

24

9.8

17

6

3

1.8

-

-

4510932049160

6

AS-6M4

120-040-684

1.5

2.7

15.3

27.5

-

6mm Groove Width

Stainless Steel (SUS316)

Barrel Polished

6

Other Parts

M4

17.3

5.9

10.1

3

1.5

1.2

40

Fasteners

4510932049177

1.3

AS-10M4

120-040-678

1.5

2.7

15.3

27.5

-

10mm Groove Width

Stainless Steel (SUS316)

Barrel Polished

10

Other Parts

M4

24

9.8

17

6

3

1.8

32

Fasteners

4510932049153

7

AS-8M4

120-040-685

1.5

2.7

15.3

27.5

AS Nut

8mm Groove Width

Stainless Steel (SUS316)

Barrel Polished

8

Other Parts

M4

20

7.9

13.8

6

3

1.5

32

Fasteners

4510932049184

4.1

AS-8M5

120-040-686

3

5.4

30.6

55.1

-

8mm Groove Width

Stainless Steel (SUS316)

Barrel Polished

8

Other Parts

M5

20

7.9

13.8

6

3

1.5

32

Fasteners

4510932049191

3.9

AS-10M5

120-040-687

3

5.4

30.6

55.1

-

10mm Groove Width

Stainless Steel (SUS316)

Barrel Polished

10

Other Parts

M5

24

9.8

17

6

3

1.8

32

Fasteners

4510932049207

7

Slide to See More


CAD download

Body

Item Name
AS-6M3
AS-8M3
AS-10M6
AS-6M4
AS-10M4
AS-8M4
AS-8M5
AS-10M5
Item Name 2D 3D Others RoHS Item Code
AS-6M3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-676

AS-8M3 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-677

AS-10M6 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-679

AS-6M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-684

AS-10M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-678

AS-8M4 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-685

AS-8M5 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-686

AS-10M5 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-687

Slide to See More

Catalogue

Note

—Install with the recommended tightening torque. AS nut not included in the parts set of AS series (for installing to aluminium frame).

—The effect of anti-looseness coating weakens when used repeatedly. Please use at most 2–3 times as a guide.

—Mounting screws not included when ordering single AS nut. Please prepare mounting screws of appropriate length according to aluminium frames.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More