AS-22-A15-55

STEEL BEARING

7 / 7 total results

Filter items
  • STEEL BEARING
  • Heavy Duty/Flat Outer Periphery Type (Shaft Caulking Type/Full Ball)
Made to order (different size, etc.) is available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AS-22-A1.5-5.5 210-140-211
AS-26-A1.5 210-140-214
Image Item Name Purchase Item Code Quotation RoHS D (dxθ) L Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Shaft Diameter d2 Inner Ring Material Outer Ring Material Outer Ring Type Installation Type EAN Box Weight (g)

AS-22-A1.5-5.5

210-140-211

22

5x110°

5.5

686

70

8

6

Steel (SWCH)

Steel (STKM)

Flat Type

Shaft Caulking Type

4510932105279

1000

19.7

AS-26-A1.5

210-140-214

26

5.5x90°

3.5

686

70

8

6

Steel (SWCH)

Steel (STKM)

Flat Type

Shaft Caulking Type

4510932105286

800

28.2

Slide to See More


Body

Image Item Name Item Code Purchase Quotation
AS-22-B2-11 210-140-212
AS-26-B2-11 210-140-215
Image Item Name Purchase Item Code Quotation RoHS D Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Inner Ring Material Outer Ring Material Outer Ring Type Installation Type Screw Nominal M EAN Box Weight (g)

AS-22-B2-11

210-140-212

22

686

70

8

Steel (SWCH)

Steel (STKM)

Flat Type

Threaded Shaft

M6

4510932840729

1000

20.9

AS-26-B2-11

210-140-215

26

686

70

8

Steel (SWCH)

Steel (STKM)

Flat Type

Threaded Shaft

M6

4510932840736

500

29.7

Slide to See More


Body

Image Item Name Item Code Purchase Quotation
A-19-B1 210-140-209
A-19-B2 210-140-210
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Inner Ring Material Outer Ring Material Outer Ring Type Installation Type Screw Nominal M C Remarks Outer Diameter D EAN Box Weight (g)

A-19-B1

210-140-209

490

50

6

Steel (SWCH)

Steel (STKM)

Flat Type

Threaded Shaft

M6

1

With Locking Ring

19

4510932105262

1000

12.0

A-19-B2

210-140-210

490

50

6

Steel (SWCH)

Steel (STKM)

Flat Type

Threaded Shaft

M6

2

With Locking Ring

19

4510932840712

1000

12.1

Slide to See More


Body

Image Item Name Item Code Purchase Quotation
AS-608ZZ-2 210-137-037
eShop
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Inner Ring Material Outer Ring Material Outer Ring Type Installation Type Outer Diameter D Inner Diameter d1 EAN Carton Weight (g)

AS-608ZZ-2

eShop

210-137-037

294

30

7

Steel (SUM)

Steel (STKM)

Flat Type

Inner Shaft

22

8

4510932104678

1000

14.8

Slide to See More


CAD download

Body

Item Name
AS-22-A1.5-5.5
AS-26-A1.5
Item Name 2D 3D Others RoHS Item Code
AS-22-A1.5-5.5 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-211

AS-26-A1.5 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-214

Slide to See More

Body

Item Name
AS-22-B2-11
AS-26-B2-11
Item Name 2D 3D Others RoHS Item Code
AS-22-B2-11 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-212

AS-26-B2-11 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-215

Slide to See More

Body

Item Name
A-19-B1
A-19-B2
Item Name 2D 3D Others RoHS Item Code
A-19-B1 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-209

A-19-B2 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-210

Slide to See More

Body

Item Name
AS-608ZZ-2
Item Name 2D 3D Others RoHS Item Code
AS-608ZZ-2 DXF DWG SAT IGES X_T STEP 3DPDF

210-137-037

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/300r.p.m
  • -
Width B
  • -
Inner Diameter d1
  • -
Shaft Diameter d2
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More