HIGH RIGIDITY CABINET SHUTTERAS-S900
9 / 9 total results
- Suitable for 30~30mm and 8mm groove width aluminium frame.
High rigidity by connecting slat panel with aluminium slat frame.
By replacing slat panel, suitable for various applications. For further details, please contact local representatives.
Aluminium alloy material, light weight and excellent design.
Shock absorbing damper keeps shutter from slamming shut
Slat panel also available. For further details, please contact local representatives.
Portfolio
Images
Spec Table
Body
Optional Parts
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DL-150S | 100-011-110 | |||
AS-S900-HR | 270-010-644 | eShop |
||
AS-S900-DP | 270-011-989 | eShop |
||
ぜんまいばね | - | eShop |
||
AS-8M4 | 120-040-685 |
CAD download
Body
Item Name |
---|
AS-S900-FR |
AS-S900-FO |
AS-S900-FM |
AS-S900-FS |
AS-S900-SJ |
AS-S900-GP-R |
AS-S900-GP-L |
AS-S900-RT |
AS-S900-SW |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
AS-S900-FR | DXF | DWG | SAT | IGES | X_T | STEP |
270-011-614 |
|
AS-S900-FO | DXF | DWG | SAT | IGES | X_T | STEP |
270-011-615 |
|
AS-S900-FM | DXF | DWG | SAT | IGES | X_T | STEP |
270-011-616 |
|
AS-S900-FS | DXF | DWG | SAT | IGES | X_T | STEP |
270-011-617 |
|
AS-S900-SJ | DXF | DWG | SAT | IGES | X_T | STEP |
270-014-985 |
|
AS-S900-GP-R | DXF | DWG | SAT | IGES | X_T | STEP |
270-014-986 |
|
AS-S900-GP-L | DXF | DWG | SAT | IGES | X_T | STEP |
270-014-987 |
|
AS-S900-RT | DXF | DWG | SAT | IGES | X_T | STEP |
270-014-988 |
|
AS-S900-SW | DXF | DWG | SAT | IGES | X_T | STEP |
270-014-989 |
Optional Parts
Item Name |
---|
DL-150S |
AS-S900-HR |
AS-S900-DP |
ぜんまいばね |
AS-8M4 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.