AUH
Filter items
  • PANEL
  • AUH
Panel can be easily attached/detached without using tools.
Distance to wall is only 5 mm.
Continuous panels can also be installed easily.
Can prevent warping of large size panels.
Mounting holes can be set in the groove of screw guide.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AUH-900 110-021-888
AUH-2700 110-023-958
eShop
Image Item Name Purchase Item Code Quotation RoHS A Material Finish Load Capacity N Load Capacity kgf EAN Carton

AUH-900

110-021-888

900

Aluminium Alloy

Anodised Silver

294.2

30

4510932045025

10

AUH-2700

eShop

110-023-958

2700

Aluminium Alloy

Anodised Silver

294.2

30

4510932045193

10

Slide to See More


CAD download

Body

Item Name
AUH-900
AUH-2700
Item Name 2D 3D Others RoHS Item Code
AUH-900 DXF DWG SAT IGES X_T STEP 3DPDF

110-021-888

AUH-2700 DXF DWG SAT IGES X_T STEP 3DPDF

110-023-958

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
  • PANEL HANGER AUH

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More