AZ-DD310-HL

MULTI-PURPOSE LID (DOUBLE DOOR)AZ-DD310-HL

1 / 1 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE LID (DOUBLE DOOR)
  • AZ-DD310-HL

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

Synchronised doors allow easy opening.
Doors open to the left and right, improving operability.
Corrosion resistant.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AZ-DD310(HL) 210-180-600
Image Item Name Purchase Item Code Quotation RoHS Material Finish Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AZ-DD310(HL)

210-180-600

Stainless Steel (SUS304)

Satin

Yes

None

Side Mount

310

Multi-purpose Lid

Square

4510932037426

1

10

2000

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
AZ-DD310(HL)
Item Name 2D 3D Others RoHS Item Code
AZ-DD310(HL) DXF DWG SAT IGES X_T STEP 3DPDF

210-180-600

Slide to See More

Catalogue

Manuals

Instruction Manual 0703_2_azdd310.pdf

Category

Your Recently Viewed Items

×
×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More