AZ-GD230L-HL

MULTI-PURPOSE LIDS W/DAMPERAZ-GD230L-HL

1 / 1 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE LIDS W/DAMPER
  • With Key
  • AZ-GD230L-HL

  • Soft Close

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

Soft-closes to prevent lid from slamming shut.
Reduces noise and impact when lid closes.
Integrated anti-pinching plates.
For vertical use.
Corrosion resistant.
Possible to prohibit the use of lid by using key. Also suitable for transportation vehicles, etc. (Rattling may occur depending on vibration conditions.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AZ-GD230L-HL 210-037-892
Image Item Name Purchase Item Code Quotation RoHS Material Finish Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AZ-GD230L-HL

210-037-892

Stainless Steel (SUS304)

Satin

Yes (With key)

Yes

Side Mount

234

Multi-purpose Lid

Square

4510932178150

1

6

1950

Slide to See More


CAD download

Body

Item Name
AZ-GD230L-HL
Item Name 2D 3D Others RoHS Item Code
AZ-GD230L-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-037-892

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1212_1_azgd230l_hl_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • MULTI-PURPOSE LID WITH DAMPER AZ-GD230L-HL

  • Soft closing lids made of stainless steel

×
×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More