AZ-GD232-HL

MULTI-PURPOSE LID (W/DAMPER)AZ-GD232-HL

1 / 1 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE LID (W/DAMPER)
  • With Lid/Inclined Mount Type
  • AZ-GD232-HL

  • Soft Close

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

Able to install the lid up to 45°.
Inclined mount allows putting into rubbish easily.
Easy to adjust angle just by changing weight position.
With damper to keep lid from slamming shut.
Integrated anti-pinching plates.
Corrosion resistant.
Guide (sold separately) for guiding rubbish into waste box inside also available.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AZ-GD232-HL 210-032-975
Image Item Name Purchase Item Code Quotation RoHS Material Finish Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape EAN Box Carton Weight (g)

AZ-GD232-HL

210-032-975

Stainless Steel (SUS304)

Satin

Yes

Yes

Slope

234

Multi-purpose Lid

Square

4510932165808

1

10

2200

Slide to See More


CAD download

Body

Item Name
AZ-GD232-HL
Item Name 2D 3D Others RoHS Item Code
AZ-GD232-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-032-975

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0938_5_azgd232_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Soft closing lids made of stainless steel

×
×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More