AZ-HD

MULTI-PURPOSE LID (W/HANDLE)AZ-HD

2 / 2 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE LID (W/HANDLE)
  • AZ-HD

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

Pushing down the handle to open.
Corrosion resistant.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AZ-HD230-HL 210-180-601
AZ-HD310/HL 210-180-602
Image Item Name Purchase Item Code Quotation RoHS Material Finish A B W H E F G P1 P2 X Y Lid Included Damper Included Mounting Position Opening Dimensions (Width) Applications Shape P3 P4 EAN Box Carton Weight (g)

AZ-HD230-HL

210-180-601

Stainless Steel (SUS304)

Satin

234

160

308

234

288

214

120

60

90

289

215

Yes

None

Side Mount

234

Multi-purpose Lid

Square

124

154

4510932037402

1

10

540

AZ-HD310/HL

210-180-602

Stainless Steel (SUS304)

Satin

310

220

384

294

364

274

160

112

142

365

275

Yes

None

Side Mount

310

Multi-purpose Lid

Square

200

230

4510932037419

1

10

2200

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension (AZ-HD230)
Cut Out Dimension (AZ-HD310)
Content 2D 3D
Cut Out Dimension (AZ-HD230) DXF DWG SAT IGES X_T STEP
Cut Out Dimension (AZ-HD310) DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
AZ-HD230-HL
AZ-HD310/HL
Item Name 2D 3D Others RoHS Item Code
AZ-HD230-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-180-601

AZ-HD310/HL DXF DWG SAT IGES X_T STEP 3DPDF

210-180-602

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/21)

Manuals

Category

Your Recently Viewed Items

×
×
Filter
Filter items
Search Clear All ×
Material
Finish
Damper Included
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More