AS-BLL

PARTS SET FOR INSTALLING TO ALUMINIUM FRAMEAS-BLL

6 / 6 total results

Filter items
  • PARTS SET FOR INSTALLING TO ALUMINIUM FRAME
  • AS-BLL
  • AS Series

Drawings / Illustrations

Spec Table

Parts Set [[AS Parts Set]]

Image Item Name Item Code Purchase Quotation
AS-BLL-60-30-6 140-041-521
eShop
AS-BLL-60-30-8 140-041-522
eShop
AS-BLL-60-40-8-30-6 140-041-523
eShop
AS-BLL-60-40-10-30-8 140-041-524
eShop
AS-BLL-80-40-8 140-041-525
eShop
AS-BLL-80-40-10 140-041-526
eShop
Image Item Name Purchase Item Code Quotation RoHS Aluminium Frame Parts EAN

AS-BLL-60-30-6

eShop

140-041-521

30×30
Groove Width 6 mm

Bar Latch BLL-60 : 1 pcAS Nut AS-6M4 : 4 pcsM4×10 Hexagon Socket Button Head Screw : 4 pcs

4510932058612

AS-BLL-60-30-8

eShop

140-041-522

30×30
Groove Width 8 mm

Bar Latch BLL-60 : 1 pcAS Nut AS-8M4 : 4 pcsM4×10 Hexagon Socket Button Head Screw : 4 pcs

4510932058629

AS-BLL-60-40-8-30-6

eShop

140-041-523

Frame: 40×40
Groove Width 8 mm
Door: 30×30
Groove Width 6 mm

Bar Latch BLL-60 : 1 pcAS Nut AS-8M4 : 2 pcsM4×10 Hexagon Socket Button Head Screw : 2 pcsAS Nut AS-6M4 : 2 pcsM4×12 Hexagon Socket Button Head Screw : 2 pcs

4510932058636

AS-BLL-60-40-10-30-8

eShop

140-041-524

Frame: 40×40
Groove Width 10 mm
Door: 30×30
Groove Width 8 mm

Bar Latch BLL-60 : 1 pcAS Nut AS-10M4 : 2 pcsM4×10 Hexagon Socket Button Head Screw : 2 pcsAS Nut AS-8M4 : 2 pcsM4×14 Hexagon Socket Button Head Screw : 2 pcs

4510932058643

AS-BLL-80-40-8

eShop

140-041-525

40×40
Groove Width 8 mm

Bar Latch BLL-80 : 1 pcAS Nut AS-8M4 : 4 pcsM4×12 Hexagon Socket Button Head Screw : 4 pcs

4510932058650

AS-BLL-80-40-10

eShop

140-041-526

40×40
Groove Width 10 mm

Bar Latch BLL-80 : 1 pcAS Nut AS-10M5 : 4 pcsM5×14 Hexagon Socket Button Head Screw : 4 pcs

4510932058667

Slide to See More

Parts set of screws and AS nuts used for installing to aluminium frame


CAD download

Parts Set [[AS Parts Set]]

Item Name
AS-BLL-60-30-6
AS-BLL-60-30-8
AS-BLL-60-40-8-30-6
AS-BLL-60-40-10-30-8
AS-BLL-80-40-8
AS-BLL-80-40-10
Item Name 2D 3D RoHS Item Code
AS-BLL-60-30-6 DXF DWG SAT IGES X_T STEP

140-041-521

AS-BLL-60-30-8 DXF DWG SAT IGES X_T STEP

140-041-522

AS-BLL-60-40-8-30-6 DXF DWG SAT IGES X_T STEP

140-041-523

AS-BLL-60-40-10-30-8 DXF DWG SAT IGES X_T STEP

140-041-524

AS-BLL-80-40-8 DXF DWG SAT IGES X_T STEP

140-041-525

AS-BLL-80-40-10 DXF DWG SAT IGES X_T STEP

140-041-526

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More