BTK-UB

BRACKETBTK-UB

9 / 9 total results

Filter items
  • BRACKET
  • Compact Type
  • BTK-UB

Height is less than half of that of bracket BTK . Compact design with short wall mount surface.
Maximises space under the top board.
Strong and safe design.
With reinforcement rubber to prevent from sinking into the wall of plasterboard.
Perfectly fits at the corner.

Portfolio

Spec Table

Body

Image Item Name Item Code Purchase Quotation
BTK-UB100W 120-033-596
BTK-UB100B 120-033-597
BTK-UB100UM 120-033-598
BTK-UB120W 120-033-599
BTK-UB120B 120-033-600
BTK-UB120UM 120-033-601
BTK-UB160W 120-033-602
BTK-UB160B 120-033-603
BTK-UB160UM 120-033-604
Image Item Name Purchase Item Code Quotation RoHS Colour H L B P1 P2 P3 P4 P5 Load Capacity N/piece Load Capacity kgf/piece d A C1 C2 C3 C4 C6 R Installation Screw Size Holes N Load Capacity kgf/piece (For Search) Load Capacity N/piece (For Search) Finish/Colour Main Material Shape P6 C5 EAN Weight (g)

BTK-UB100W

120-033-596

White

99.5

101 to 200mm

18

176

91

45

85

45

117.6

12

4

8

(7)

(14)

(19)

(12)

(10)

(35)

3.5×16(1) 3.5×25(1) 3.8×32(2) 3.8×38(1)

5

1 to 30kgf

9.8 to 294N

Paint/White

Steel (SECC)

L

-

-

4510932166706

170

BTK-UB100B

120-033-597

Black

99.5

101 to 200mm

18

176

91

45

85

45

117.6

12

4

8

(7)

(14)

(19)

(12)

(10)

(35)

3.5×16(1) 3.5×25(1) 3.8×32(2) 3.8×38(1)

5

1 to 30kgf

9.8 to 294N

Paint/Black

Steel (SECC)

L

-

-

4510932166713

170

BTK-UB100UM

120-033-598

Umber

99.5

101 to 200mm

18

176

91

45

85

45

117.6

12

4

8

(7)

(14)

(19)

(12)

(10)

(35)

3.5×16(1) 3.5×25(1) 3.8×32(2) 3.8×38(1)

5

1 to 30kgf

9.8 to 294N

Umber

Steel (SECC)

L

-

-

4510932166720

170

BTK-UB120W

120-033-599

White

119.5

201 to 300mm

20

206.5

92.5

45

105.5

71.5

196

20

4

8

(8)

(16)

(21)

(21.5)

(10)

(35)

3.5×16(1) 3.5×25(1) 3.5×32(2) 3.5×38(1) 3.5×45(1)

6

1 to 30kgf

9.8 to 294N

Paint/White

Steel (SECC)

L

45

(18)

4510932166737

230

BTK-UB120B

120-033-600

Black

119.5

201 to 300mm

20

206.5

92.5

45

105.5

71.5

196

20

4

8

(8)

(16)

(21)

(21.5)

(10)

(35)

3.5×16(1) 3.5×25(1) 3.5×32(2) 3.5×38(1) 3.5×45(1)

6

1 to 30kgf

9.8 to 294N

Paint/Black

Steel (SECC)

L

45

(18)

4510932166744

230

BTK-UB120UM

120-033-601

Umber

119.5

201 to 300mm

20

206.5

92.5

45

105.5

71.5

196

20

4

8

(8)

(16)

(21)

(21.5)

(10)

(35)

3.5×16(1) 3.5×25(1) 3.5×32(2) 3.5×38(1) 3.5×45(1)

6

1 to 30kgf

9.8 to 294N

Umber

Steel (SECC)

L

45

(18)

4510932166751

230

BTK-UB160W

120-033-602

White

159

301 to 400mm

23

285

145

65

145

91

245

25

5

10

(9)

(19.5)

(24.5)

(25)

(10)

(52)

3.5×20(1) 3.8×32(1) 3.8×38(1) 4.5×25(1) 4.5×45(2)

6

1 to 30kgf

9.8 to 294N

Paint/White

Steel (SECC)

L

65

(22)

4510932166768

380

BTK-UB160B

120-033-603

Black

159

301 to 400mm

23

285

145

65

145

91

245

25

5

10

(9)

(19.5)

(24.5)

(25)

(10)

(52)

3.5×20(1) 3.8×32(1) 3.8×38(1) 4.5×25(1) 4.5×45(2)

6

1 to 30kgf

9.8 to 294N

Paint/Black

Steel (SECC)

L

65

(22)

4510932166775

380

BTK-UB160UM

120-033-604

Umber

159

301 to 400mm

23

285

145

65

145

91

245

25

5

10

(9)

(19.5)

(24.5)

(25)

(10)

(52)

3.5×20(1) 3.8×32(1) 3.8×38(1) 4.5×25(1) 4.5×45(2)

6

1 to 30kgf

9.8 to 294N

Umber

Steel (SECC)

L

65

(22)

4510932166782

380

Slide to See More


CAD download

Body

Item Name
BTK-UB100W
BTK-UB100B
BTK-UB100UM
BTK-UB120W
BTK-UB120B
BTK-UB120UM
BTK-UB160W
BTK-UB160B
BTK-UB160UM
Item Name 2D 3D Others RoHS Item Code
BTK-UB100W DXF DWG SAT IGES X_T STEP 3DPDF

120-033-596

BTK-UB100B DXF DWG SAT IGES X_T STEP 3DPDF

120-033-597

BTK-UB100UM DXF DWG SAT IGES X_T STEP 3DPDF

120-033-598

BTK-UB120W DXF DWG SAT IGES X_T STEP 3DPDF

120-033-599

BTK-UB120B DXF DWG SAT IGES X_T STEP 3DPDF

120-033-600

BTK-UB120UM DXF DWG SAT IGES X_T STEP 3DPDF

120-033-601

BTK-UB160W DXF DWG SAT IGES X_T STEP 3DPDF

120-033-602

BTK-UB160B DXF DWG SAT IGES X_T STEP 3DPDF

120-033-603

BTK-UB160UM DXF DWG SAT IGES X_T STEP 3DPDF

120-033-604

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More