DA

SPRING HINGEDA

9 / 9 total results

Filter items
  • SPRING HINGE
  • Double Action
  • DA

Opens in both directions inside and outside.
Spring loaded for self-closing.
Spring tension adjustable with three steps with a hex key.
Opening angle is 180 degrees.
All parts including shaft and spring made of stainless steel (SUS304).
Passed 500,000 open/close private cycle test

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DA120-5404-01 170-090-803
DA120-5414-01 170-090-804
DA120-BK-5413-09 170-058-518
eShop
DA120-BR-5413-03 170-058-519
eShop
DA120-5414-05 170-090-805
DA180-5904-01 170-090-806
DA180-5914-01 170-090-807
DA180-5914-05 170-090-808
DA180-5934-01 170-090-809
Image Item Name Purchase Item Code Quotation Mark RoHS Material Finish W2 P1 D Opening Angle W1 P2 t d1 d2 Max Door Thickness W Length L Unique Feature Hinge Type Included Screw EAN Box Weight (g)

DA120-5404-01

170-090-803

-

Aluminium Alloy

Anodized

42

6.5

16

180°

29.5

11.5

4

5.3

10

30

101

120

Adjustable Spring Strength

Spring Hinge

-

4510932072434

2

275

DA120-5414-01

170-090-804

-

Aluminium Alloy

Anodized

53

11

16

180°

40

16

4

5.3

10

40

133

120

Adjustable Spring Strength

Spring Hinge

-

4510932072441

2

320

DA120-BK-5413-09

eShop

170-058-518

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

2

320

DA120-BR-5413-03

eShop

170-058-519

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

2

320

DA120-5414-05

170-090-805

Stainless Steel (SUS304)

Plain

53

11

17

180°

40

16

2.5

5.5

9

36

133

120

Adjustable Spring Strength

Spring Hinge

Cross-recessed Countersunk Tapping Screw

4510932072458

2

555

DA180-5904-01

170-090-806

-

Aluminium Alloy

Anodized

42

6.5

16

180°

29.5

11.5

4

5.3

10

30

101

180

Adjustable Spring Strength

Spring Hinge

-

4510932072465

2

407

DA180-5914-01

170-090-807

-

Aluminium Alloy

Anodized

53

11

16

180°

40

16

4

5.3

10

40

133

180

Adjustable Spring Strength

Spring Hinge

-

4510932072472

2

466

DA180-5914-05

170-090-808

Stainless Steel (SUS304)

Plain

53

11

18

180°

40

16

3

5.5

9

38

133

180

Adjustable Spring Strength

Spring Hinge

Cross-recessed Countersunk Tapping Screw

4510932072489

2

947

DA180-5934-01

170-090-809

Aluminium Alloy

Anodized

60

19.5

16

180°

48.5

24.5

4

5.3

10

50

157

180

Adjustable Spring Strength

Spring Hinge

Cross-recessed Countersunk Tapping Screw

4510932072496

2

510

Slide to See More


CAD download

Body

Item Name
DA120-5404-01
DA120-5414-01
DA120-BK-5413-09
DA120-BR-5413-03
DA120-5414-05
DA180-5904-01
DA180-5914-01
DA180-5914-05
DA180-5934-01
Item Name 2D 3D Others RoHS Item Code
DA120-5404-01 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-803

DA120-5414-01 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-804

DA120-BK-5413-09 DXF DWG SAT IGES X_T STEP 3DPDF

170-058-518

DA120-BR-5413-03 DXF DWG SAT IGES X_T STEP 3DPDF

170-058-519

DA120-5414-05 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-805

DA180-5904-01 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-806

DA180-5914-01 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-807

DA180-5914-05 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-808

DA180-5934-01 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-809

Slide to See More

Catalogue

Note

—In case of noise, apply lubricant (grease) to washer and torsion spring.

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Hinge Type
Material
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Unique Feature
Load Capacity N/2pcs
Load Capacity N/1pc
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More