DIS-H

DESIGN SHUTTERDIS-H

6 / 6 total results

Filter items
  • DESIGN SHUTTER
  • Recessed Mount Type
  • DIS-H
Guide rail is recessed in cabinet inside.
Slats with only R20 for clean appearance.
Can be used for both vertical and horizontal types.

Portfolio

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DIS-001-1200 180-018-588
eShop
DIS-007-1200 180-018-595
eShop
DIS-009 180-018-597
eShop
DIS-002-2000 180-018-589
eShop
DIS-003-90 180-018-590
eShop
DIS-008-1200 180-018-596
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Open/Close Direction Part Name Material Colour Finish EAN

DIS-001-1200

eShop

180-018-588

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

Slat (1200 mm)

PVC

Grey

-

4510932076838

DIS-007-1200

eShop

180-018-595

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

End Slat (Large) (1200 mm)

Aluminium Alloy

-

Matte Anodised Silver

4510932076906

DIS-009

eShop

180-018-597

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

End Slider

POM

Grey

-

4510932076920

DIS-002-2000

eShop

180-018-589

Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

Recessed Mount Guide Rail (2000 mm)

PP

Grey

-

4510932076845

DIS-003-90

eShop

180-018-590

Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

90 Guide Rail

POM

Grey

-

4510932076852

DIS-008-1200

eShop

180-018-596

Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

End Slat (Large) (1200 mm)

Aluminium Alloy

-

Matte Anodised Silver

4510932076913

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-006-1200 180-018-594
eShop
DIS-022R-D 150-001-374
eShop
DIS-010 180-018-598
eShop
DIS-011 180-018-599
eShop
DIS-019 180-018-604
eShop
DIS-023 180-018-942
eShop
DIS-020 -
eShop
DIS-025 -
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Part Name Material Colour Finish Key Type Max Door Thickness Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Mounting Surface Key Changes Locked Position Masterkey Function Old Item Code EAN Box Weight (g)

DIS-006-1200

eShop

180-018-594

-

Decorative Cover (1200 mm)

PVC

Grey

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076890

-

-

DIS-022R-D

eShop

150-001-374

Lock for Sheet Metal

-

-

Silver

-

Key Alike

5

Brass

Dimple Key

22

19.5

11.5

Nut

Both Locked and Unlocked

90°

Single Side Flaps

Sheet Metal

0 to 50

Key Removeable

None

150-018-944

-

50

50

DIS-010

eShop

180-018-598

-

-

Stainless Steel (SUS304)

-

Barrel Polished

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076937

-

7

DIS-011

eShop

180-018-599

-

-

Stainless Steel (SUS304)

-

Barrel Polished

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076944

-

7

DIS-019

eShop

180-018-604

-

Intermediate Slat (1198 mm)

Aluminium Alloy

-

Matte Anodised Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076982

-

-

DIS-023

eShop

180-018-942

-

Handle Slat (1198 mm)

Aluminium Alloy

-

Matte Anodised Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932077002

-

-

DIS-020

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

DIS-025

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-021 180-018-605
eShop
DIS-016 180-018-601
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish EAN

DIS-021

eShop

180-018-605

Strike for Double Door (For Horizontal Type and Double Door)

Stainless Steel (SUS304)

Barrel Polished

4510932076999

DIS-016

eShop

180-018-601

Recessed Mount Centre Stopper (For Horizontal Type and Double Door)

Stainless Steel (SUS304)

Barrel Polished

4510932076968

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-012 180-018-600
eShop
バランススプリング -
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Open/Close Direction Part Name Material Finish EAN

DIS-012

eShop

180-018-600

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

Balance Holder (For Vertical Type Only)

Stainless Steel (SUS304)

Barrel Polished

4510932076951

バランススプリング

eShop

-

-

-

-

-

-

-

-

Slide to See More


CAD download

Body

Item Name
DIS-001-1200
DIS-007-1200
DIS-009
DIS-002-2000
DIS-003-90
DIS-008-1200
Item Name 2D 3D Others RoHS Item Code
DIS-001-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-588

DIS-007-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-595

DIS-009 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-597

DIS-002-2000 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-589

DIS-003-90 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-590

DIS-008-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-596

Slide to See More

Optional Parts

Item Name
DIS-006-1200
DIS-022R-D
DIS-010
DIS-011
DIS-019
DIS-023
DIS-020
DIS-025
Item Name 2D 3D Others RoHS Item Code
DIS-006-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-594

DIS-022R-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-374

DIS-010 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-598

DIS-011 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-599

DIS-019 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-604

DIS-023 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-942

DIS-020 DXF DWG SAT IGES X_T STEP 3DPDF

-

-

DIS-025 DXF DWG SAT IGES X_T STEP 3DPDF

-

-

Slide to See More

Optional Parts

Item Name
DIS-021
DIS-016
Item Name 2D 3D Others RoHS Item Code
DIS-021 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-605

DIS-016 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-601

Slide to See More

Optional Parts

Item Name
DIS-012
バランススプリング
Item Name 2D 3D Others RoHS Item Code
DIS-012 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-600

バランススプリング DXF DWG SAT IGES X_T STEP 3DPDF

-

-

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0796_4_dis_h_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More