DIS-H_1
Filter items

Spec Table

Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-006-1200 180-018-594
eShop
DIS-022R-D 150-001-374
eShop
DIS-010 180-018-598
eShop
DIS-011 180-018-599
eShop
DIS-019 180-018-604
eShop
DIS-023 180-018-942
eShop
DIS-020 -
eShop
DIS-025 -
eShop
Image Item Name Item Code Purchase Quotation RoHS Key Type Max Door Thickness Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Type Mounting Surface Key Changes Locked Position Colour Masterkey Function Part Name Material Finish Old Item Code EAN Box Weight (g)

DIS-006-1200

180-018-594

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Grey

-

Decorative Cover (1200 mm)

PVC

-

-

4510932076890

-

-

DIS-022R-D

150-001-374

eShop

Key Alike

5

Brass

Dimple Key

22

19.5

11.5

Nut

Both Locked and Unlocked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

0 to 50

Key Removeable

Silver

None

-

-

-

150-018-944

-

50

50

DIS-010

180-018-598

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Stainless Steel (SUS304)

Barrel Polished

-

4510932076937

-

7

DIS-011

180-018-599

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Stainless Steel (SUS304)

Barrel Polished

-

4510932076944

-

7

DIS-019

180-018-604

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Intermediate Slat (1198 mm)

Aluminium Alloy

Matte Anodised Silver

-

4510932076982

-

-

DIS-023

180-018-942

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Handle Slat (1198 mm)

Aluminium Alloy

Matte Anodised Silver

-

4510932077002

-

-

DIS-020

-

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

DIS-025

-

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Slide to See More

CAD download

Optional Parts

Item Name
DIS-006-1200
DIS-022R-D
DIS-010
DIS-011
DIS-019
DIS-023
DIS-020
DIS-025
Item Name 2D 3D Others RoHS Item Code
DIS-006-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-594

DIS-022R-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-374

DIS-010 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-598

DIS-011 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-599

DIS-019 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-604

DIS-023 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-942

DIS-020 DXF DWG SAT IGES X_T STEP 3DPDF

-

-

DIS-025 DXF DWG SAT IGES X_T STEP 3DPDF

-

-

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More