DIS-M

DESIGN SHUTTERDIS-M

6 / 6 total results

Filter items
  • DESIGN SHUTTER
  • Surface Mount
  • DIS-M
Guide rail is installed inside the cabinet, without cabinet processing.
Slats with only R20 for clean appearance.
Can be used for both vertical and horizontal types.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DIS-001-1200 180-018-588
eShop
DIS-004-R 180-018-592
eShop
DIS-004-L 180-018-591
eShop
DIS-005-860 180-018-593
eShop
DIS-007-1200 180-018-595
eShop
DIS-009 180-018-597
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Open/Close Direction Part Name Material Colour Spec Finish EAN

DIS-001-1200

eShop

180-018-588

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

Slat (1200 mm)

PVC

Grey

-

-

4510932076838

DIS-004-R

eShop

180-018-592

Surface Mount

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

Surface Mount Parking

POM

Grey

Right Type

-

4510932076876

DIS-004-L

eShop

180-018-591

Surface Mount

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

Surface Mount Parking

POM

Grey

Left Type

-

4510932076869

DIS-005-860

eShop

180-018-593

Surface Mount

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

Surface Mount Guide Rail (860 mm)

PP

Grey

-

-

4510932076883

DIS-007-1200

eShop

180-018-595

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

End Slat (Large) (1200 mm)

Aluminium Alloy

-

-

Matte Anodised Silver

4510932076906

DIS-009

eShop

180-018-597

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

End Slider

POM

Grey

-

-

4510932076920

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-006-1200 180-018-594
eShop
DIS-022R-D 150-001-374
eShop
DIS-010 180-018-598
eShop
DIS-011 180-018-599
eShop
DIS-019 180-018-604
eShop
DIS-023 180-018-942
eShop
DIS-024 180-018-943
eShop
DIS-020 -
eShop
DIS-025 -
eShop
Image Item Name Purchase Item Code Quotation RoHS Type Part Name Material Colour Finish Key Type Max Door Thickness Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Mounting Surface Key Changes Locked Position Masterkey Function Old Item Code EAN Box Weight (g)

DIS-006-1200

eShop

180-018-594

-

Decorative Cover (1200 mm)

PVC

Grey

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076890

-

-

DIS-022R-D

eShop

150-001-374

Lock for Sheet Metal

-

-

Silver

-

Key Alike

5

Brass

Dimple Key

22

19.5

11.5

Nut

Both Locked and Unlocked

90°

Single Side Flaps

Sheet Metal

0 to 50

Key Removeable

None

150-018-944

-

50

50

DIS-010

eShop

180-018-598

-

-

Stainless Steel (SUS304)

-

Barrel Polished

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076937

-

7

DIS-011

eShop

180-018-599

-

-

Stainless Steel (SUS304)

-

Barrel Polished

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076944

-

7

DIS-019

eShop

180-018-604

-

Intermediate Slat (1198 mm)

Aluminium Alloy

-

Matte Anodised Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076982

-

-

DIS-023

eShop

180-018-942

-

Handle Slat (1198 mm)

Aluminium Alloy

-

Matte Anodised Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932077002

-

-

DIS-024

eShop

180-018-943

-

Surface Mount Parking Cover

ABS

Grey

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932077019

-

-

DIS-020

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

DIS-025

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-017 180-018-602
eShop
DIS-021 180-018-605
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish EAN

DIS-017

eShop

180-018-602

Surface Mount Centre Stopper (For Horizontal Type and Double Door)

Stainless Steel (SUS304)

Barrel Polished

4510932076975

DIS-021

eShop

180-018-605

Strike for Double Door (For Horizontal Type and Double Door)

Stainless Steel (SUS304)

Barrel Polished

4510932076999

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-012 180-018-600
eShop
バランススプリング -
eShop
IND10-WT 140-050-189
MC-FP5W 140-050-086
AS-PTB 210-010-541
Image Item Name Purchase Item Code Quotation RoHS Type Open/Close Direction Part Name Material Colour Finish Body Colour Spring Colour Magnetic Force N Magnetic Force kgf Length L Width W Body Material Mounting Direction Height H Unique Feature Magnet Product Type Board Thickness D1 D2 D3 H1 H2 Recommended Hole Dia. Min. Door Thickness EAN Box Carton Weight (g)

DIS-012

eShop

180-018-600

Surface Mount
Recessed

Vertical Type
Horizontal Type
Horizontal Type (Double Door)

Balance Holder (For Vertical Type Only)

Stainless Steel (SUS304)

-

Barrel Polished

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932076951

-

-

-

バランススプリング

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

IND10-WT

140-050-189

Standard

-

-

-

White

-

-

-

14

1.4

-

-

Polypropylene (PP)

Round

-

-

-

-

-

14

11

12

11.7

11

11.5(±0.25)

4.5

4510932017756

-

900

2.5

MC-FP5W

140-050-086

Standard

-

-

-

-

-

White

Natural

21.6

2.2

40

10

ABS

Horizontal (recessed)

13.5

One-touch Installation

Ferrite

Magnetic Catch

0.8 to 2

-

-

-

-

-

-

-

4510932017954

200

2000

9

AS-PTB

210-010-541

-

-

Middle Bracket

Stainless Steel (SUS430)

-

Barrel Polished

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932098038

-

-

-

Slide to See More


CAD download

Body

Item Name
DIS-001-1200
DIS-004-R
DIS-004-L
DIS-005-860
DIS-007-1200
DIS-009
Item Name 2D 3D Others RoHS Item Code
DIS-001-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-588

DIS-004-R DXF DWG SAT IGES X_T STEP 3DPDF

180-018-592

DIS-004-L DXF DWG SAT IGES X_T STEP 3DPDF

180-018-591

DIS-005-860 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-593

DIS-007-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-595

DIS-009 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-597

Slide to See More

Optional Parts

Item Name
DIS-006-1200
DIS-022R-D
DIS-010
DIS-011
DIS-019
DIS-023
DIS-024
DIS-020
DIS-025
Item Name 2D 3D Others RoHS Item Code
DIS-006-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-594

DIS-022R-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-374

DIS-010 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-598

DIS-011 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-599

DIS-019 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-604

DIS-023 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-942

DIS-024 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-943

DIS-020 DXF DWG SAT IGES X_T STEP 3DPDF

-

-

DIS-025 DXF DWG SAT IGES X_T STEP 3DPDF

-

-

Slide to See More

Optional Parts

Item Name
DIS-017
DIS-021
Item Name 2D 3D Others RoHS Item Code
DIS-017 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-602

DIS-021 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-605

Slide to See More

Optional Parts

Item Name
DIS-012
バランススプリング
IND10-WT
MC-FP5W
AS-PTB
Item Name 2D 3D Others RoHS Item Code
DIS-012 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-600

バランススプリング DXF DWG SAT IGES X_T STEP 3DPDF

-

-

IND10-WT DXF DWG SAT IGES X_T STEP 3DPDF

140-050-189

MC-FP5W DXF DWG SAT IGES X_T STEP 3DPDF

140-050-086

AS-PTB DXF DWG SAT IGES X_T STEP 3DPDF

210-010-541

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Manuals

Installation Manual (English) 0797_3_dis_m_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More