DIS-M_1
Filter items

Spec Table

Optional Parts

Image Item Name Item Code Purchase Quotation
DIS-006-1200 180-018-594
eShop
DIS-022R-D 150-001-374
eShop
DIS-010 180-018-598
eShop
DIS-011 180-018-599
eShop
DIS-019 180-018-604
eShop
DIS-023 180-018-942
eShop
DIS-024 180-018-943
eShop
DIS-020 -
eShop
DIS-025 -
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Max Door Thickness Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Type Mounting Surface Key Changes Locked Position Colour Masterkey Function Part Name Material Finish Old Item Code EAN Box Weight (g)

DIS-006-1200

eShop

180-018-594

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Grey

-

Decorative Cover (1200 mm)

PVC

-

-

4510932076890

-

-

DIS-022R-D

eShop

150-001-374

Key Alike

5

Brass

Dimple Key

22

19.5

11.5

Nut

Both Locked and Unlocked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

0 to 50

Key Removeable

Silver

None

-

-

-

150-018-944

-

50

50

DIS-010

eShop

180-018-598

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Stainless Steel (SUS304)

Barrel Polished

-

4510932076937

-

7

DIS-011

eShop

180-018-599

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Stainless Steel (SUS304)

Barrel Polished

-

4510932076944

-

7

DIS-019

eShop

180-018-604

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Intermediate Slat (1198 mm)

Aluminium Alloy

Matte Anodised Silver

-

4510932076982

-

-

DIS-023

eShop

180-018-942

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Handle Slat (1198 mm)

Aluminium Alloy

Matte Anodised Silver

-

4510932077002

-

-

DIS-024

eShop

180-018-943

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Grey

-

Surface Mount Parking Cover

ABS

-

-

4510932077019

-

-

DIS-020

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

DIS-025

eShop

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Slide to See More


CAD download

Optional Parts

Item Name
DIS-006-1200
DIS-022R-D
DIS-010
DIS-011
DIS-019
DIS-023
DIS-024
DIS-020
DIS-025
Item Name 2D 3D Others RoHS Item Code
DIS-006-1200 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-594

DIS-022R-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-374

DIS-010 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-598

DIS-011 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-599

DIS-019 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-604

DIS-023 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-942

DIS-024 DXF DWG SAT IGES X_T STEP 3DPDF

180-018-943

DIS-020 DXF DWG SAT IGES X_T STEP 3DPDF

-

-

DIS-025 DXF DWG SAT IGES X_T STEP 3DPDF

-

-

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More