- Industrial Component Hardware
- MISCELLANEOUS
- BEARINGS
- DO-22-A1_1
- DO-22-A1_1
PLASTIC BEARING
4 / 4 total results
Filter items
- Polyacetal bearing provides excellent wear resistance and low friction coefficient.
Excellent resistance against corrosion, chemicals and weather.
Low cost thanks to injection moulding process.
Customised versions (different size, etc.) are available.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
DO-22-B0.5 | 210-140-177 | |||
DO-24-B0.5 | 210-140-178 | |||
DO-26-B0.5 | 210-140-179 | |||
DO-24-B3 | 210-140-186 |
CAD download
Body
Item Name |
---|
DO-22-B0.5 |
DO-24-B0.5 |
DO-26-B0.5 |
DO-24-B3 |
Catalogue
Category
- Industrial Component Hardware
- MISCELLANEOUS
- BEARINGS
- DO-22-A1_1
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/300r.p.m
-
- -
-
Inner Ring Material
-
-
Outer Ring Material
-
-
Installation Type
-
-
Outer Ring Type
-
-
Width B
-
- -
-
Inner Diameter d1
-
- -
-
Shaft Diameter d2
-
- -
-
Screw Nominal M
-
-
RoHS 2
-
-
CAD
-
Loading