DO-22-A1_3

PLASTIC BEARING

1 / 1 total results

Filter items
  • PLASTIC BEARING
  • Convex Outer Periphery Type (Inner Shaft Hole Type)
Polyacetal bearing provides excellent wear resistance and low friction coefficient.
Excellent resistance against corrosion, chemicals and weather.
Low cost thanks to injection moulding process.
Customised versions (different size, etc.) are available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DO-26-H6W1 210-140-188
Image Item Name Purchase Item Code Quotation Mark RoHS Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Outer Diameter D Inner Diameter d1 Inner Ring Material Outer Ring Material Outer Ring Type Installation Type EAN Carton Weight (g)

DO-26-H6W1

210-140-188

196

20

7

26

6

Steel

POM

Convex Outer Periphery Type

Inner Shaft

4510932105149

1000

7.4

Slide to See More


CAD download

Body

Item Name
DO-26-H6W1
Item Name 2D 3D Others RoHS Item Code
DO-26-H6W1 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-188

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/300r.p.m
  • -
Inner Ring Material
Outer Ring Material
Installation Type
Outer Ring Type
Width B
  • -
Inner Diameter d1
  • -
Shaft Diameter d2
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More