PUSH KNOB LATCHDPL-OV
2 / 2 total results
Filter items
push button latch,push button cabinet latch,push button door latch,latch button
push button latch,push button cabinet latch,push button door latch,latch button
- Safe and smart design: Door will be locked when knob is pushed in.
Door is locked when closing the door and push in the knob. Push the knob again to unlock the door.
Can be used for overlay and inset door.
Door stopper is not needed.
Latch and knob are sold as a set. - Specification
- —Applicable door thickness: 15–25mm
- Accessories
- —Binding head tapping screw 4×20 (SUS)
—Pan head tapping screw 3×14 (SUS)
Videos
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Manuals
Installation Manual (English) | 1171_2_dpl_e.pdf |
---|
Note
—Be sure to close the door and then push the knob.Closing the door after pushing the knob may cause damage.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Type
-
-
Magnetic Force N
-
L
-
- -
-
W
-
- -
-
H
-
- -
-
Stroke
-
- -
-
Installation Type
-
-
Body Material
-
Body Finish/Colour
-
-
RoHS 2
-
-
CAD
-
