DR-18-H6_2

PLASTIC BEARING

1 / 1 total results

Filter items
  • PLASTIC BEARING
  • Flat Outer Periphery Type (Inner Shaft Hole Type/Full Ball)
Polyacetal bearing provides excellent wear resistance and low friction coefficient.
Excellent resistance against corrosion, chemicals and weather.
Low cost thanks to injection moulding process.
Customised versions (different size, etc.) are available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DRS-16-H4.1-W0.25 210-140-158
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Outer Diameter D Inner Diameter d1 Inner Ring Material Outer Ring Material Outer Ring Type Installation Type EAN Carton Weight (g)

DRS-16-H4.1-W0.25

210-140-158

49

5

3.5

16

4.1

Steel

POM

Flat Type

Inner Shaft

4510932104944

5000

2.1

Slide to See More


CAD download

Body

Item Name
DRS-16-H4.1-W0.25
Item Name 2D 3D Others RoHS Item Code
DRS-16-H4.1-W0.25 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-158

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/300r.p.m
  • -
Inner Ring Material
Outer Ring Material
Outer Ring Type
Installation Type
Width B
  • -
Inner Diameter d1
  • -
Shaft Diameter d2
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More