DR-19-A05_2

PLASTIC BEARING

1 / 1 total results

Filter items
  • PLASTIC BEARING
  • Flat Outer Periphery Type (Shaft Caulking Type)
Polyacetal bearing provides excellent wear resistance and low friction coefficient.
Excellent resistance against corrosion, chemicals and weather.
Low cost thanks to injection moulding process.
Customised versions (different size, etc.) are available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DR-22-AH2.5 210-140-134
Image Item Name Purchase Item Code Quotation RoHS (dxθ) Load Capacity N/300r.p.m Load Capacity kgf/300r.p.m Width B Outer Diameter D Shaft Diameter d2 Inner Ring Material Outer Ring Material Outer Ring Type Installation Type EAN Box Weight (g)

DR-22-AH2.5

210-140-134

4x110°

196

20

7

22

5

Steel

POM

Flat Type

Shaft Caulking Type

4510932104753

1000

9.4

Slide to See More


CAD download

Body

Item Name
DR-22-AH2.5
Item Name 2D 3D Others RoHS Item Code
DR-22-AH2.5 DXF DWG SAT IGES X_T STEP 3DPDF

210-140-134

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/300r.p.m
  • -
Inner Ring Material
Outer Ring Material
Outer Ring Type
Installation Type
Width B
  • -
Inner Diameter d1
  • -
Shaft Diameter d2
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More