- ESR4670
FULL EXTENSION SOFT-CLOSE SLIDEESR4670
9 / 9 total results
- Self & Soft Closing
- Soft-closes at 20mm distance from closed position (slide length 350mm or below) or 36mm distance from closed position (slide length 400mm or above).
With self & soft closing mechanism built-in, possible to install as with conventional slides.
Full extension (3 members).
The drawer is detachable by lifting the lever.
The maximum width of the drawer is the slide length + 200mm.
Spec Table
Body
CAD download
Body
Item Name |
---|
ESR4670-12 |
ESR4670-14 |
ESR4670-16 |
ESR4670-18 |
ESR4670-20 |
ESR4670-22 |
ESR4670-24 |
ESR4670-26 |
ESR4670-28 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
ESR4670-12 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-964 |
|
ESR4670-14 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-965 |
|
ESR4670-16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-966 |
|
ESR4670-18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-967 |
|
ESR4670-20 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-968 |
|
ESR4670-22 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-969 |
|
ESR4670-24 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-970 |
|
ESR4670-26 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-971 |
|
ESR4670-28 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-033-972 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Drawer Slide Type
-
-
Load Capacity N/pair
-
Slide Length (mm)
-
- -
-
Travel Length (mm)
-
- -
-
Front Travel Length
-
- -
-
Back Travel Length
-
- -
-
Height H
-
- -
-
Width W
-
- -
-
Material
-
-
Motion
-
-
Keep Open
-
-
Keep Closed
-
-
Detachable
-
-
Slide Type
-
-
RoHS 2
-
-
CAD
-