FAD-54_1

Portfolio

Images

Spec Table

Selling Individually

Image Item Name Item Code Purchase Quotation
H-42-C-5 100-010-567
PJ-60 120-040-456
eShop
ADR37-10-50 200-140-593
BS-36 210-030-639
Image Item Name Item Code Purchase Quotation Mark RoHS Material Finish L H B P R d S Body Type Handle Shape U Shape Handle Type Installation Type Applicable Mounting Installation Type (Arch) Type Component Name Colour (For Search) Colour Per Sheet Height Outer Dimension Shape Groove Width A C D Size Recommended Closing Torque N.m Recommended Closing Torque kgf.cm Aluminium Frame Groove Width Applications Product Type h T Load Capacity N Load Capacity kgf Body Material Screw Material Bottom Material EAN Box Carton Weight (g)

H-42-C-5

100-010-567

-

Stainless Steel (SUS304)

Mirror

200

50

12

188

6

M8

10

Back Screw Mount

U Shape

Straight

Female Screw

Wood

Back Mount

Handle

Handle

Grey/Silver

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932000796

30

60

220

PJ-60

120-040-456

eShop

Aluminium Alloy/Zinc Alloy(ZDC)

Paint/Silver/Chromate

-

-

20

-

-

None

-

-

-

-

-

-

-

-

Frame Joint Hardware

-

-

-

-

-

-

6mm

41

29

1.5 to 3

M6×15

6

61.2

6

Aluminium Frame Fastener

Fastener Products

-

-

-

-

-

-

-

4510932048637

-

-

-

ADR37-10-50

200-140-593

-

Steel/Elastomer (TPE)

Clear Zinc Chromate/Black

-

69.5

17

-

-

M10

50

-

-

-

-

-

-

-

Leveling Glide

-

-

-

-

-

-

-

-

-

41

-

-

-

-

-

-

12.5

6

196

20

Steel

Steel

Elastomer (TPE)

4510932033565

-

170

81

BS-36

210-030-639

-

Polyurethane (PUR)

Clear

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Clear Bumper

-

Clear

55 units/per sheet

4.6

25.4

Square

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932100298

-

-

-

Slide to See More

CAD download

Selling Individually

Item Name
H-42-C-5
PJ-60
ADR37-10-50
BS-36
Item Name 2D 3D Others RoHS Item Code
H-42-C-5 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-567

PJ-60 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-456

ADR37-10-50 DXF DWG SAT IGES X_T STEP 3DPDF

200-140-593

BS-36 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-639

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More