STOPPERFSL-S4
1 / 1 total results
Filter items
- A stopper for the FSL-L Aluminium Frame.
Can also be mounted to other companiesf aluminium frames if they have a groove 10 mm wide, 5.5 mm thick and 6 mm deep.
Videos
Spec Table
Body
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Radial Load Allowance kgf
-
Axial Load Allowance kgf
-
Load Capacity N (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
