G57

ALUMINIUM VENTILATORG57

2 / 2 total results

Filter items
  • ALUMINIUM VENTILATOR
  • G57

Spec Table

Body

Image Item Name Item Code Purchase Quotation
G57-1707AA 210-031-731
G57-2208AA 210-031-732
Image Item Name Purchase Item Code Quotation RoHS Material Finish W H H1 H2 A B Max Exhaust Area mm2 Shape Installation Hole Dimension d Installation Hole Dimension l Installation Method EAN Box Weight (g)

G57-1707AA

210-031-731

Aluminium Alloy

Anodised Silver

210

106

85

68

173

73

8300

Square

73

173

Surface Mount

4510932101868

6

208

G57-2208AA

210-031-732

Aluminium Alloy

Anodised Silver

260

116

95

78

223

83

12000

Square

83

223

Surface Mount

4510932101875

4

250

Slide to See More


CAD download

Body

Item Name
G57-1707AA
G57-2208AA
Item Name 2D 3D Others RoHS Item Code
G57-1707AA DXF DWG SAT IGES X_T STEP 3DPDF

210-031-731

G57-2208AA DXF DWG SAT IGES X_T STEP 3DPDF

210-031-732

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Material
Outer Dimension D
  • -
Outer Dimension L
  • -
Finish
Max Exhaust Area mm2
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More