GLASS DOOR HINGEGH-456N
3 / 3 total results
Filter items
glass showcase, glass display, glass cabinet
- Suitable for showcases and covers for machine.
Mounting position adjustable: Vertically +/-1mm, Horizontally +/-1.2mm.
Inset door hinge is also available. - Recommended Screw
- —Size 4 Countersunk head tapping screw or size 3.8 countersunk head wood screw
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
GH-456N-SN | 170-090-702 |
![]() |
|
![]() |
GH-456N-CR | 170-090-703 |
![]() |
|
![]() |
GH-456N-GC | 170-090-704 |
![]() |
*Load capacity has priority over glass size.
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Cut Out Dimension |
Body
Catalogue
Manuals
Installation Manual (English) | 1227_4_gh450_456n_450g_e.pdf |
---|
Note
—Without catch. For type with catch, Refer to GH-456C.
—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Hinge Type
-
-
Application
-
-
Material
-
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Glass Thickness (mm)
-
-
Load Capacity N/2pcs
-
Load Capacity N/1pc
-
RoHS 2
-
-
CAD
-
