AS-H-42-C

PARTS SET FOR INSTALLING TO ALUMINIUM FRAMEAS-H-42-C

4 / 4 total results

Filter items
  • PARTS SET FOR INSTALLING TO ALUMINIUM FRAME
  • AS-H-42-C
  • AS Series

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
AS-H-42-C-1-8 100-041-484
eShop
AS-H-42-C-1-10 100-041-485
eShop
AS-H-42-C-2-8 100-041-486
eShop
AS-H-42-C-2-10 100-041-487
eShop
Image Item Name Purchase Item Code Quotation RoHS Aluminium Frame Parts EAN

AS-H-42-C-1-8

eShop

100-041-484

Groove Width 8mm

Handle H-42-C-1 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-8M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 4pcs

4510932043175

AS-H-42-C-1-10

eShop

100-041-485

Groove Width 10mm

Handle H-42-C-1 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-10M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 2pcsM5×12 Hexagon Socket Countersunk Head Screw : 2pcs

4510932043182

AS-H-42-C-2-8

eShop

100-041-486

Groove Width 8mm

Handle H-42-C-2 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-8M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 4pcs

4510932043199

AS-H-42-C-2-10

eShop

100-041-487

Groove Width 10mm

Handle H-42-C-2 : 1pcBracket for Handle AS-H30 : 2pcsAS Nut AS-10M5 : 2pcsM5×10 Hexagon Socket Countersunk Head Screw : 2pcsM5×12 Hexagon Socket Countersunk Head Screw : 2pcs

4510932043205

Slide to See More


CAD download

Parts Set

Item Name
AS-H-42-C-1-8
AS-H-42-C-1-10
AS-H-42-C-2-8
AS-H-42-C-2-10
Item Name 2D 3D RoHS Item Code
AS-H-42-C-1-8 DXF DWG SAT IGES X_T STEP

100-041-484

AS-H-42-C-1-10 DXF DWG SAT IGES X_T STEP

100-041-485

AS-H-42-C-2-8 DXF DWG SAT IGES X_T STEP

100-041-486

AS-H-42-C-2-10 DXF DWG SAT IGES X_T STEP

100-041-487

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Pitch (mm)
  • -
Length (mm)
  • -
Height (mm)
  • -
Depth (mm)
  • -
Diameter (mm)
  • -
Load Capacity N
  • -
Load Capacity kgf
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More