CONCEALED HINGEH360
12 / 12 total results
Filter items
- CONCEALED HINGE
- For Thick Doors / 16 mm Overlay / Built-in Damper
- H360
- OLYMPIA Series

- Soft Close
Videos
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
H360-D26-16T | 160-029-085 |
![]() |
|
![]() |
H360-26-16T | 160-029-082 |
![]() |
|
![]() |
H360-C26-16T | 160-029-079 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
H360-D26-16T |
H360-26-16T |
H360-C26-16T |
Item name for combination CAD download [Hinge & Mounting Plate]
Item Name |
---|
H360-26/C26-16T+360-P4W-30T |
H360-26/C26-16T+360-P4W-32T |
H360-26/C26-16T+360-P6WT |
H360-26/C26-16T+360-P4W-30T+5 |
H360-26/C26-16T+360-P4W-32T+5 |
H360-26/C26-16T+360-P6WT+5 |
H360-26/C26-16T+360-P4W-30-DS |
H360-26/C26-16T+360-P4W-32-DS |
H360-26/C26-16T+360-P6W-30-32T |
Item Name | 2D | 3D | Others | ||||
---|---|---|---|---|---|---|---|
H360-26/C26-16T+360-P4W-30T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-16T+360-P4W-32T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-16T+360-P6WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-16T+360-P4W-30T+5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-16T+360-P4W-32T+5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-16T+360-P6WT+5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-16T+360-P4W-30-DS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-16T+360-P4W-32-DS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
H360-26/C26-16T+360-P6W-30-32T | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Hinge Type
-
-
Overlay Amount
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
RoHS 2
-
-
CAD
-
