H95TSH-F

TORQUE CONCEALED HINGEH95TSH-F

1 / 1 total results

Filter items

friction hinge, Positioning hinges, position controle

  • TORQUE CONCEALED HINGE
  • For Sheet Metal
  • H95TSH-F

  • Passed 10,000 open/close private test
  • Free Stop

friction hinge, Positioning hinges, position controle

— Has free-stop torque mechanism with 95° opening.
— Gives no spring-back and backlash. When the angle is near 0°, the torque will be released.
— Easy installation and detachment.
— Hinge can be easily fixed onto the mounting plate by pressing down.
— Less interference with adjacent objects due to wide throw opening.
— The safety pin prevents accidental unlocking of the lock lever.
Application
Vending machines, ticket machines, contiguous doors, small cabinet door embedded in the walls.
Sold separately
Mounting Plate H95TSZ

Case Studies

H95TSH-F The Power of Sugatsune's One-Stop Production: Concealed Hinge Edition
In this case study, we feature the "Concealed Torque Hinge for Sheet Metal Doors H95TSH-F", which fulfilled a customer’s need to prevent door slamming.

Videos

Drawings / Illustrations

  • Show all

  • Show all

    [Cut Out Dimensions]

  • Show all

    [Locus Chart]

  • Show all

    [Torque Mechanism]
    Holds in position even if the door is inclined.

  • Show all

    [Easy Installation and Detachment]

  • Show all

    [Door Locus Comparison]

  • Show all

    [Alternative Installations]
    Can be used on doors lined up side by side.

  • Show all

    [Torque Graph]
    Although the torque will be released to prevent "spring-back"
    at a nearly closed angle, the door will not be firmly kept closed. If detent function is needed, please use with catches.

  • Show all

    [Example Door Spec]

  • [Cut Out Dimensions]
  • [Locus Chart]
  • [Torque Mechanism]
    Holds in position even if the door is inclined.
  • [Easy Installation and Detachment]
  • [Door Locus Comparison]
  • [Alternative Installations]
    Can be used on doors lined up side by side.
  • [Torque Graph]
    Although the torque will be released to prevent "spring-back"
    at a nearly closed angle, the door will not be firmly kept closed. If detent function is needed, please use with catches.
  • [Example Door Spec]

Spec Table

Body [Hinge Body]

Image Item Name Item Code Purchase Quotation
H95TSH-F 160-046-391
eShop
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish Concealed Hinge Type Torque Hinge Type Overlay Amount Opening Angle Additional Feature Mounted On One Touch Mounting Colour Mounting Position Overlay Amount [For WEB Search] Body Colour [For WEB Search] Body Material [For WEB Search] EAN Box Weight (g)

H95TSH-F

eShop

160-046-391

Steel

Nickel Plating

Body

Concealed Hinge Type

13.6mm

95°

Free Stop

Sheet metal

Compatible

Silver

Vertical

Full Overlay

Silver

Other Nut Fixing/Plastic

4510932189637

60

180

Slide to See More


Sold Separately [Mounting Plate]

Image Item Name Item Code Purchase Quotation
H95TSZ 160-073-591
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish Number of Screw Holes Pitch of Holes Hinge Type EAN Box Weight (g)

H95TSZ

160-073-591

Steel

Nickel

6

35

Mounting Plate

4510932065672

100

94

Slide to See More


CAD download

Body [Hinge Body]

Item Name
H95TSH-F
Item Name 2D 3D Others RoHS Item Code
H95TSH-F DXF DWG SAT IGES X_T STEP 3DPDF

160-046-391

Slide to See More

Sold Separately [Mounting Plate]

Item Name
H95TSZ
Item Name 2D 3D Others RoHS Item Code
H95TSZ DXF DWG SAT IGES X_T STEP 3DPDF

160-073-591

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/12/06)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/12/06)

Note

When the angle is near 0°, the torque will be released.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • TORQUE CONCEALED HINGE H95TSH-F For Sheet Metal

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More