HBFN

HORIZONTAL BI-FOLDING UNITHBFN

3 / 3 total results

Filter items
  • HORIZONTAL BI-FOLDING UNIT
  • HBFN

Stock Limited
  • Soft Close
Patented Lapcon mechanism controls door closing softly and smoothly.
Designed to hold the door in closed and opened position.
Mounting plates (sold separately) suitable for 20mm and 45mm aluminium frames are available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HBFN-2M 180-109-615
eShop
HBFN-3M 180-109-616
eShop
HBFN-4M 180-109-617
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Arm Size Min Flap Width Max Flap Width Min Flap Height Max Flap Height Min Flap Thickness Max Flap Thickness Min Door Weight kg Max Door Weight kg θ Min L Max L t Main Material Flap Opening Direction Damper Effective Direction Flap Mounting Material EAN Box

HBFN-2M

eShop

180-109-615

M

450

900

320

370

17

20

2.5

3.5

171°

299

363

14

ABS

Upward Folding Door

Closing Direction

Wood
Aluminium Frame

4510932079181

10

HBFN-3M

eShop

180-109-616

M

450

900

320

370

17

20

3.5

4.5

171°

299

363

14

ABS

Upward Folding Door

Closing Direction

Wood
Aluminium Frame

4510932079198

10

HBFN-4M

eShop

180-109-617

M

450

900

320

370

17

20

4.5

5.5

171°

299

363

14

ABS

Upward Folding Door

Closing Direction

Wood
Aluminium Frame

4510932079204

10

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
HBFN-CH 180-099-941
eShop
Image Item Name Purchase Item Code Quotation RoHS Flap Opening Direction Material Finish EAN

HBFN-CH

eShop

180-099-941

Related Component

Steel

Nickel

4510932078139

Slide to See More


CAD download

Body

Item Name
HBFN-2M
HBFN-3M
HBFN-4M
Item Name 2D 3D RoHS Item Code
HBFN-2M DXF DWG SAT IGES X_T STEP

180-109-615

HBFN-3M DXF DWG SAT IGES X_T STEP

180-109-616

HBFN-4M DXF DWG SAT IGES X_T STEP

180-109-617

Slide to See More

Sold Separately

Item Name
HBFN-CH
Item Name 2D 3D RoHS Item Code
HBFN-CH DXF DWG SAT IGES X_T STEP

180-099-941

Slide to See More

Catalogue

Manuals

Installation Manual HBFN-AZ 0303-1_hbfnaz.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Opening Direction
Damper Direction
Max. Door Moment N.m
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More