HEAVY DUTY SOFT-DOWN STAYHDSN-30
8 / 8 total results
- Soft Down
- For upward-opening doors.
Designed to hold the door in closed and opened position and close the door softly.
Secures enough space for shelf board.
Can be easily and quickly installed on mounting plate.
Maximum moment of HDSN is 34.3N·m (for opening angle 80 degrees only), while conventional HDS is only 29.4N·m.
Mounting plate (sold separately) suitable for 20mm aluminium frame available.
Videos
Related Information
Spec Table
Body
CAD download
Body
Item Name |
---|
HDSN-30KL |
HDSN-30KR |
HDSN-30ML |
HDSN-30MR |
HDSN-30HL |
HDSN-30HR |
HDSN-30SL |
HDSN-30SR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HDSN-30KL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-109-601 |
|
HDSN-30KR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-109-602 |
|
HDSN-30ML | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-109-603 |
|
HDSN-30MR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-109-604 |
|
HDSN-30HL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-109-605 |
|
HDSN-30HR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-109-606 |
|
HDSN-30SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-109-607 |
|
HDSN-30SR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-109-608 |
Catalogue
Manuals
Installation Manual (English) | 1223_1_hdsn30_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Opening Direction
-
-
Damper Direction
-
-
Max. Door Moment N.m
-
RoHS 2
-
-
CAD
-