- Industrial Component Hardware
- HINGES
- CONCEALED HINGES (HIDDEN HINGES)
- HES3D-120-A100
- HES3D-120-A100
3-WAY ADJUSTABLE CONCEALED HINGEHES3D-120-A100
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- 3-WAY ADJUSTABLE CONCEALED HINGE
- 100° Opening
- HES3D-120-A100
-
HES Series With 3-way Adjustable Function



- Passed 300K open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- Can limit opening angle when used in combination with door restrictors.
The small bore depth (21 mm) allows for easy mortising of doors and jambs.
3D Adjustment Post Installation: Adjust vertically, horizontally, and in depth.
For simplified door hanging, the hinge divides into two parts: one for the door-side and one for the jamb-side.
Can temporarily be hung before fixing with screws. - Accessories
- —Cross-recessed countersunk tapping screw 5⨯20 4 pcs (made of stainless steel)
—Hex key spanner 3 - Optional item
- —HES3D-120TMP, installation template
(This reusable jig allows for easy mortising of doors and jambs using routers.)
—HES3D-120BKT, bracket for sheet metal
Videos
In Use
Images
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES3D-120-A100DC | 170-044-569 |
![]() |
|
![]() |
HES3D-120-A100DN | 170-044-570 |
![]() |
|
![]() |
HES3D-120-A100BL | 170-044-571 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Body
Catalogue
Manuals
Installation Manual (English) | 1313_2_hes3d120_a100_e.pdf |
---|
Note
—Read all remarks on handling thoroughly before use.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.
—Please use with door restrictors or door stoppers to prevent doors from opening over 100°.
Related products
Category
- Industrial Component Hardware
- HINGES
- CONCEALED HINGES (HIDDEN HINGES)
- HES3D-120-A100
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Unique Feature
-
-
Length L (mm)
-
-
Material
-
-
Finish and Colour
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
Colour
-
-
RoHS 2
-
-
CAD
-
