HES3D-90

3-WAY ADJUSTABLE CONCEALED HINGEHES3D-90

3 / 3 total results

Filter items

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available, glass showcase, glass display, glass cabinet


  • Passed 50,000 open/close private cycle test

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available, glass showcase, glass display, glass cabinet

Small HES series can be applied with Min. door thickness of 23mm.
Small bore depth, easy to cut out the door and frame.
3-way adjustment function allows vertical, horizontal, and depth adjustment after hinge installed.
Hinge can be split into the door side and the frame side.
Order-made colour available. For further details, please contact local representatives.
Accessories
—Countersunk head tapping screw 4×20 (4 pcs/hinge) SUS
—Hex key 2
Optional item
—Installation template HES3D-90-TMP (made to order)
※Can be reused, so door and frame can be easily cut out with a router

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HES3D-90DC 170-029-221
HES3D-90DN 170-029-222
HES3D-90BL 170-033-588
Image Item Name Purchase Item Code Quotation RoHS Colour Door Thickness Opening Angle Door Width Main Material Main Finish Unique Feature Hinge Type Body Length L Load Capacity N/2pcs Load Capacity kgf/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Door Recessed Depth Frame Recessed Depth Application Door Material Shape Cabinet Frame Material Installation Self-closing Feature Max Door Height Showcase Product Type EAN

HES3D-90DC

170-029-221

Silver

23

180°

600

Zinc Alloy (ZDC)

Satin Chrome

3-way Adjustment
Separable

Standard

90

118

12

157

16

0 to 25

0 to 25

Furniture/Showcases

Wood
Glass

Concealed Hinge

Wood

Inset

None

1500

Hinge

4510932162760

HES3D-90DN

170-029-222

Champagne Gold

23

180°

600

Zinc Alloy (ZDC)

Satin Nickel

3-way Adjustment
Separable

Standard

90

118

12

157

16

0 to 25

0 to 25

Furniture/Showcases

Wood
Glass

Concealed Hinge

Wood

Inset

None

1500

Hinge

4510932162777

HES3D-90BL

170-033-588

Black

23

180°

600

Zinc Alloy (ZDC)

Enamel Black

3-way Adjustment
Separable

Standard

90

118

12

157

16

0 to 25

0 to 25

Furniture/Showcases

Wood
Glass

Concealed Hinge

Wood

Inset

None

1500

Hinge

4510932167208

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D PDF
Locus Chart DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
HES3D-90DC
HES3D-90DN
HES3D-90BL
Item Name 2D 3D Others RoHS Item Code
HES3D-90DC DXF DWG SAT IGES X_T STEP 3DPDF

170-029-221

HES3D-90DN DXF DWG SAT IGES X_T STEP 3DPDF

170-029-222

HES3D-90BL DXF DWG SAT IGES X_T STEP 3DPDF

170-033-588

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Manuals

Note

—Can not be used with LAPCON DOOR DAMPER LDD or LAPCON DOOR CLOSER LDC-N2.
—Can be used with DC-200 damper catch but can not be used with lid stays or other door damper.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HES3D Installation Template

  • HES3D Series Concealed Hinges - How to Adjust the Door

×
  • HES3D Series Concealed Hinges - How to Adjust the Door

×
Filter
Filter items
Search Clear All ×
Door Thickness
  • -
Glass Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More