KA-T100S50-W_P

HG-CHJ70

ANGLE-ADJUSTABLE DETENT HINGEHG-CHJ70

2 / 2 total results

Filter items
  • ANGLE-ADJUSTABLE DETENT HINGE
  • HG-CHJ70
— Holds at 4 angles: -3°, -90°, 90°, and 177°. (Factory setting)
— The holding angle of 90°can be switched to 45°or 135°.
— Can be used both vertically and horizontally.
Application
— Environmental test equipment, laboratory equipment.
Recommended Screw
— Hexagon socket head bolt M5

Videos

Drawings / Illustrations

  • [Available Detent Angles]
    45°/90°/135°
  • [Available Door Specs]
    When using two hinges
  • [Switching 45°↔90°↔135°]
    Can be adjusted by a hex key.
  • [Application Example]
    Detent angle: 45°

Spec Table

Body

Image Item Name Item Code Quotation
HG-CHJ70BL 170-043-659
HG-CHJ70WT 170-043-660
Image Item Name Item Code Quotation RoHS Retaining Torque N.m Retaining Torque kgf.cm Main Material Hinge Type Holding Angles Unique Feature Colour EAN Weight (g)

HG-CHJ70BL

170-043-659

2

20.4

Polyacetal (POM)

Butt Hinge

45°/90°/135°

Click

Black

4510932188081

115

HG-CHJ70WT

170-043-660

2

20.4

Polyacetal (POM)

Butt Hinge

45°/90°/135°

Click

White

4510932188098

115

Slide to See More

CAD download

Body

Item Name
HG-CHJ70BL
HG-CHJ70WT
Item Name 2D 3D Others RoHS Item Code
HG-CHJ70BL DXF DWG SAT IGES X_T STEP 3DPDF

170-043-659

HG-CHJ70WT DXF DWG SAT IGES X_T STEP 3DPDF

170-043-660

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1225_1_hg_chj70_e.pdf

Note

—Adjustment of detent angles must be done when the hinge is open.

—The retaining torque may vary.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • ANGLE-ADJUSTABLE DETENT HINGE HG-CHJ70

×
×
Filter
Filter items
Search Clear All ×
Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More