TORQUE HINGEHG-IT
6 / 6 total results
- Passed 20,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Cover of the same colour with body hides mounting holes for clean appearance (sold separately).
With a label to recognise the torque value.
Torque free type (HG-ITSF, HG-ITMF) also available. Covers various torque ranges by using "torque type" and "torque free type" as a pair. - Specification
- —Operating temperature: -10°C–50°C
- Application
- —LCD, monitoring camera, etc.
- Sold separately
- —Cover
Videos
Related Information
Spec Table
Body [[Hinge]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-ITS25 | 170-090-106 | |||
HG-ITS35 | 170-090-115 | |||
HG-ITM50 | 170-090-114 | |||
HG-ITM70 | 170-090-113 | |||
HG-ITSF | 170-090-999 | |||
HG-ITMF | 170-090-998 |
Sold Separately [[Cover] Sold Separately]
CAD download
Body [[Hinge]]
Item Name |
---|
HG-ITS25 |
HG-ITS35 |
HG-ITM50 |
HG-ITM70 |
HG-ITSF |
HG-ITMF |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-ITS25 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-106 |
|
HG-ITS35 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-115 |
|
HG-ITM50 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-114 |
|
HG-ITM70 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-113 |
|
HG-ITSF | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-999 |
|
HG-ITMF | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-090-998 |
Sold Separately [[Cover] Sold Separately]
Catalogue
Note
—Be sure to read the "Cautions".
—When installing, ensure that both hinge shafts are levelled and aligned.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Mounting Position
-
-
Length L
-
- -
-
Width W
-
- -
-
Main Material
-
-
Main Finish
-
-
RoHS 2
-
-
CAD
-