DAMPER HINGEHG-JHM11
8 / 8 total results
- Hinge with built-in damper.
Damper unit works to close door softly. Smooth movement in opening direction.
Mounted in sideboard and installed in inset door.
Applicable into surface mount with Bracket UTZ11-BL.
Cover hides mounting screws for clean appearance.
Easy to cut out with a router. - Specification
- · Operation temperature: 0-40°C
- Application
- · Small covers for machine or wire manager.
- Sold separately
- · Bracket for Surface Mount UKZ11-BL
- Recommended Screw
- · Countersunk tapping screw 3, bind tapping screw 4
Related Information
Spec Table
Body [[Hinge]]
Sold by set.
Sold Separately [[Bracket for Surface Mount]]
CAD download
Body [[Hinge]]
Item Name |
---|
HG-JHM11-1BL |
HG-JHM11-1WT |
HG-JHM11-2BL |
HG-JHM11-2WT |
HG-JHM11-3BL |
HG-JHM11-3WT |
HG-JHM11-4BL |
HG-JHM11-4WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-JHM11-1BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-206 |
HG-JHM11-1WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-207 |
HG-JHM11-2BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-208 |
HG-JHM11-2WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-209 |
HG-JHM11-3BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-210 |
HG-JHM11-3WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-211 |
HG-JHM11-4BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-212 |
HG-JHM11-4WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-213 |
Sold Separately [[Bracket for Surface Mount]]
Catalogue
Manuals
Installation Manual (English) | 1176_3s_hg_jhm11_e.pdf |
---|
Note
· Applicable moment of door: 0.05-0.4N·m. Use a pair/door.
· When installing, ensure that both hinge shafts are levelled and alighted.
· Damper mechanism works when opening the lid by about 60° or more. Otherwise, damper may not work.
· Prepare stopper separately to keep the lid closed.
· Closing speed may change depending on operating temperature.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Length L
-
- -
-
Width W
-
- -
-
Torque N
-
RoHS 2
-
-
CAD
-
